Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85320B Reference Mixer Module

Sold By:

Configure

Prices for: Senegal

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Broadband operating from 300 MHz to 3 GHz, 1 to 26.5 GHz
  • For 2 to 50 GHz, special option 85320B-H50 is required. Contact Keysight for pricing.
  • Operate in fundamental mode from 2 to 18 GHz for best sensitivity and lowest conversion loss
  • Leveling coupler/detector provides leveling signal to 85309B, ensuring leveled LO drive power to the mixer

Description

The Keysight 85320B reference mixer modules are designed for use with the 85309B LO/IF distribution units to down convert microwave signals to IF signals.

Visit: Antenna Test and RF Subsystems home page