Contact an Expert

Configure Your Product

Prices for: Gabon

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Lab scope performance at a portable scope price

  • 100 MHz Bandwidth
  • 4 analog channels + 16 time-correlated digital channels
  • 2 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

The Fastest Way to Debug your design

  • Fastest update rate in the industry at 100,000 waveforms/sec
  • Digital debug for FPGAs with specific Xilinx and Altera applications
  • Real-time hardware-based serial decode for I2C, SPI, CAN, LIN, RS232/UART and I2S

More information

  • Standard 3-year return-to-Keysight warranty
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

Description

Gain superior insight into analog, digital, or serial design challenges. The MSO6014A oscilloscope offers MegaZoom III deep memory, the highest definition color display with 256 levels of intensity and the fastest uncompromised update rate of 100,000 waveforms/sec of any scopes in it's class.

Learn more