Contact an Expert

N4010A-102 for ZigBee

Sold By:
Product will be discontinued: 01 December 2015

A replacement for this product is available:

Configure Your Product

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Simplifies test equipment configurations - the N4010A is the only one box test available for ZigBee/IEEE 802.15.4
  • Obtains consistent test results moving through the test lifecycle to ensure smooth transitions between development and manufacturing
  • Reduces potential for variable test results with calibrated wideband analyzer and source, while eliminating the need for golden radio/node test methodology
  • Emulates more real-life stressing of device-under-test with ability to test burst signals
  • Includes COM API to integrate automated test into your chosen software environment

Description

The last date to order is 30-NOV-2015. Orders must be booked by 30-NOV-2015.
Replacement product: E6640A EXM Wireless Test Set

For leading-edge designers developing ZigBee chipsets, modules, and devices, the N4010A wireless connectivity test set is the one-box test solution that delivers accurate and repeatable measurements.

The test set quickly ensures standards-compliance design performance for ZigBee RF physical layer testing through use of powerful signal analysis capabilities using the 89600 VSA software.

As an example, the following receiver tests may be performed:

Options

The following options are recommended when using the N4010A to measure ZigBee signals.

Transmit and Receive

Option Description
N4010A Wireless connectivity test set
 Option 102 2.4 GHz transmit/receive analysis
 Option 104  Enable fully-flexible arbitrary waveform generation
 Option 110  Additional I/O connectivity
   
89601B VSA software
89601B Opt 200  Basic vector signal analysis
89601B Opt 300  Hardware connectivity
89601B Opt AYA  Vector modulation analysis

Transmit Only

Option  Description
N4010A  Wireless connectivity test set
 Option 102  2.4GHz transmit/receive analysis
 Option 110  I/O connectivity
   
89601B  VSA software
89601B Opt 200  Basic vector signal analysis
89601B Opt 300  Hardware connectivity
89601B Opt AYA  Vector modulation analysis

Related Industries & Technologies