Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9524A MicroBlaze Trace Toolset

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Capture real-time code flow from one or more MicroBlaze cores
  • Time correlate activity with measurements from the surrounding system
  • Display processor execution in assembly instruction mnemonics, correlate to high-level source code
  • Supports instruction-side and/or data-side decoding

Benefits

  • Simplified, automatic logic analyzer setup
  • Minimize the number of pins required for trace
  • Auto-setup feature means you´re ready to make trace measurements in seconds
  • Integration of MTC with Xilinx Platform Studio automates the connection of trace signals to FPGA pins

Additional Information

Description

The Keysight MicroBlaze Trace Toolset is used in conjunction with a Keysight Windows® based logic analyzer (1680, 1690, 16800 or 16900 Series). It provides an easy-to-use solution for tracing and reconstructing MicroBlaze program and data flow.