Here’s the page we think you wanted. See search results instead:


Contact an Expert

54750A High-Bandwidth Digitizing Oscilloscope Mainframe

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Wide bandwidth sampling oscilloscope
  • Modular system with up to 4 electrical channels
  • TDR/TDT measurements


The Keysight 54750A is a modular system. Up to four high-bandwidth channels and TDR are supported by the mainframe. The modular design allows for expansion to meet changing needs.

The 20-GHz or 50-GHz bandwidth and the low-noise specifications allow very precise measurements on low-level, high-speed signals. Timebase stability, accuracy, and resolution allow characterization of jitter in the most demanding applications.