Contact an Expert

Starting From US$ 16,395

Typical Configuration  

Typical Configuration

DSO6102A Oscilloscope, 2-channel, 1 GHz

  • DSO6000-8MH 8Mpts memory upgrade for MSO/DSO605xA/610xA scopes, installed fixed perpetual license
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Lab scope performance at a portable scope price

  • 1 GHz Bandwidth
  • 2 analog channels
  • 4 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

The Fastest Way to Debug your design

  • Fastest update rate in the industry at 100,000 waveforms/sec
  • Digital debug for FPGAs with specific software and applications

View online videos for a virtual demonstrations

More information

  • Standard 3-year return-to-Keysight warranty
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes


Gain superior insight into analog, digital, or serial design challenges. The DSO6102A oscilloscope offers MegaZoom III deep memory, the highest definition color display with 256 levels of intensity and the fastest uncompromised update rate of 100,000 waveforms/sec of any scopes in its class.

Consider the battery power option