Contact an Expert

Configure Your Product

Prices for: New Zealand

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • no image available InfiniiVision 5000/6000 Series Oscilloscope System Software 

    InfiniiVision 5000/6000 Series Oscilloscope System Software

    System software for Keysight InfiniiVision 5000/6000 Series oscilloscopes.

  • 6000 series MSO and DSO N2913A 8Mpts memory upgrade for 6000 Series scopes [Obsolete] 

    N2913A 8Mpts memory upgrade for 6000 Series scopes [Obsolete]

    Upgrade your 500 MHz and 1 GHz 6000 Series MSO or DSO to 8 Mpts of MegaZoom III memory.

  • Segmented memory N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes 

    N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes

    Segmented memory acquisition software

  • RS-232 N5457A RS-232/UART Serial Triggering and Decode Option 

    N5457A RS-232/UART Serial Triggering and Decode Option

    RS-232/UART Serial triggering and decode option for InfiniiVision Series scopes

  • On-screen serial decode of an I2C data packet N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes 

    N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes

    Responsive, time-aligned, on-screen decode of Inter-Integrated Circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communication busses...

  • CAN_LIN for the M5424A N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS) 

    N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS)

    CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial busses.

  • U1881A U1881A Power measurement application for InfiniiVision oscilloscopes 

    U1881A Power measurement application for InfiniiVision oscilloscopes

    Measurement software for fast, automatic and reliable characterization of switching mode power supplies

  • N5455A N5455A (option LMT) Mask/Waveform Limit Testing For Keysight InfiniiVision 6000 & 7000B Oscilloscopes 

    N5455A (option LMT) Mask/Waveform Limit Testing For Keysight InfiniiVision 6000 & 7000B Oscilloscopes

    N5455A Mask Testing provides a fast and easy way to test your signals to specified standards, and uncover unexpected signal anomalies

  • InfiniiVision Software Upgrade N5466A InfiniiVision Software Upgrade [Obsolete] 

    N5466A InfiniiVision Software Upgrade [Obsolete]

    InfiniiVision Software Upgrade

  • N5468A N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes 

    N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes

    I²S triggering and Decode Option

  • N5469A N5469A MIL-STD 1553 Triggering and Decode 

    N5469A MIL-STD 1553 Triggering and Decode

    N5469A MIL-STD Triggering and Decode for InfiniiVision oscilloscopes

  • N5432C N5432C FlexRay Triggering and Decode 

    N5432C FlexRay Triggering and Decode

    N5432C FlexRay Measurements for automotive applications on Keysight InfiniiVision Series Oscilloscopes

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

  • no image available BV0000A BenchVue Platform Software 

    BV0000A BenchVue Platform Software

    • Multiple instrument measurement visibility and data capture accelerates testing
    • Simple point-and-click and capture operation speeds and simplifies common tasks
    • Mobile apps lets you monitor long running tests and control your bench from anywhere

  • Photo for Xilinx FPGA N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs 

    N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs

    Debug systems with Xilinx FPGAs faster with internal visibility and core-assisted instrument setup

Related Products & Solutions

  • N2918A demo N2918A Oscilloscope Evaluation Kit for 6000/7000 Series Oscilloscopes [Discontinued] 

    N2918A Oscilloscope Evaluation Kit for 6000/7000 Series Oscilloscopes [Discontinued]

    Oscilloscope Evaluation Kit for 6000 and 7000 Series Oscilloscopes

  • On-screen serial decode of an I2C data packet N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes 

    N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes

    Responsive, time-aligned, on-screen decode of Inter-Integrated Circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communication busses...

  • SEC option screen photo Option SEC or N5427A Secure Environment Mode Option 

    Option SEC or N5427A Secure Environment Mode Option

    Secure Environment Mode provides the highest level of security by ensuring that internal non-volatile memory is clear of all setup and trace settings.

  • no image available PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase 

    PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage bandwidth 2 MHz
    • Current bandwidth 100 KHz