Parla con un Esperto

Typical Configuration  

Typical Configuration

MSO6052A Oscilloscope, mixed signal, 2+16-channel, 500 MHz

  • DSO6000-8MH 8Mpts memory upgrade for MSO/DSO605xA/610xA scopes, installed fixed perpetual license
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Key Features & Specifications

Lab scope performance at a portable scope price

  • 500 MHz Bandwidth
  • 2 analog channels + 16 time-correlated digital channels
  • 4 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

The Fastest Way to Debug your design

  • Fastest update rate in the industry at 100,000 waveforms/sec
  • Digital debug for FPGAs with specific software and applications

View online videos for a virtual demonstrations

More information

  • Standard 3-year return-to-Keysight warranty
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

Description

Gain superior insight into analog, digital, or serial design challenges. The MSO6052A oscilloscope offers MegaZoom III deep memory, the highest definition color display with 256 levels of intensity and the fastest uncompromised update rate of 100,000 waveforms/sec of any scopes in its class.

Consider the battery power option