Contact an Expert

Base Price Rs 1,072,636

Typical Configuration  

Typical Configuration

MSO6034A Oscilloscope, mixed signal, 4+16-channel, 300 MHz

  • DSO6000-8ML 8Mpts memory upgrade for MSO/DSO601xA/603xA scopes, installed fixed perpetual license
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Lab scope performance at a portable scope price

  • 300 MHz Bandwidth
  • 4 analog channels + 16 time-correlated digital channels
  • 2 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

The Fastest Way to Debug your design

  • Fastest update rate in the industry at 100,000 waveforms/sec
  • Digital debug for FPGAs with specific Xilinx and Altera applications
  • Real-time hardware-based serial decode for I2C, SPI, CAN, LIN, RS232/UART and I2S

View online videos for a virtual demonstrations

More information

  • Standard 3-year return-to-Keysight warranty
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes


Gain superior insight into analog, digital, or serial design challenges. The MSO6034A oscilloscope offers MegaZoom III deep memory, the highest definition color display with 256 levels of intensity and the fastest uncompromised update rate of 100,000 waveforms/sec of any scopes in its class.

Consider the battery power option