Contact an Expert

Configure Your Product

Prices for: Gabon

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Lab scope performance at a portable scope price

  • 300 MHz Bandwidth
  • 2 analog channels
  • 2 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

The Fastest Way to Debug your design

  • Fastest update rate in the industry at 100,000 waveforms/sec
  • Digital debug for FPGAs with specific software and applications

View online videos for a virtual demonstrations

More Information

  • Standard 3-year return-to-Keysight warranty
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

Description

Gain superior insight into analog, digital, or serial design challenges. The DSO6032 oscilloscope offers MegaZoom III deep memory, the highest definition color display with 256 levels of intensity and the fastest uncompromised update rate of 100,000 waveforms/sec of any scopes in its class.

Consider the battery power option