Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100A Infiniium DCA Wide-Bandwidth Oscilloscope

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

Digital Communications Analyzer modes:

  • Oscilloscope with bandwidth in excess of 50 GHz, ensuring the most accurate waveform measurements
  • Eye diagram analyser for transmitter compliance testing
  • Time domain reflectometer/transmission (TDR/TDT) for high precision S-parameter impedance analysis
  • One-button ease of use

Backward compatible with:

  • All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
  • All modules from the 83480A Digital Communications Analyzer family

Description

The Keysight 86100A Infiniium DCA is a wide-bandwidth oscilloscope that also functions as a digital communications analyzer and a time-domain reflectometer.

The 86100A provides comprehensive measurement capabilities and supports wide-bandwidth applications for both optical and electrical signals.