Contact an Expert

Configure Your Product

Prices for: Rwanda

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal characteristics

  • 100 kHz to 13, 20, 31.8, or 44 GHz (0.001 Hz resolution). Extendable to 75, 90, 110, 140, 220, 325, 500, 750 or 1100 GHz – millimeter-wave frequency extenders
  • +23 dBm from 0.4 to 20 GHz and +18 dBm @ 40 GHz output power (typical)
  • External I/Q inputs provide 160 MHz (extendable to 4 GHz) RF modulation bandwidth
  • SSB phase noise with Option UNY: -143 dBc/Hz (typical) for a 1 GHz signal at 10 kHz offset

Modulation and sweep

  • AM, FM, ØM, and pulse
  • ASK, FSK, MSK, PSK, QAM, custom I/Q
  • Step, list, and ramp sweep frequency and power
  • Source control using PSA Series Option 215

Baseband generation and signal creation

  • Internal baseband generator (80 MHz RF BW): arbitrary waveform and real-time I/Q
  • Compatible with M8190A wideband arbitrary waveform generator
  • Create reference signals: radar, multitone, NPR, custom modulation, WLAN, GPS/GNSS, MATLAB, and more - Signal Creation
  • Multi-channel baseband generation, digital I/O, MIMO fading, and RF to RF fading with N5106A PXB Baseband Generator and Channel Emulator

Automation and communication interface

  • 10BaseT LAN and GPIB
  • SCPI and IVI-COM drivers
  • Backwards compatible with all PSG signal generators


Master your most complex signal requirements with the metrology-grade vector PSG

  • Test advanced receivers with realistic wideband radar, EW, and satcom waveforms up to 44 GHz
  • Simulate complex electromagnetic environments with up to 4 GHz bandwidth
  • Test phased-array systems and direction-finding receivers with multiple phase-coherent signals generated by linking up to 16 vector PSGs
  • Create complex signals through Keysight Signal Studio support for the vector PSG such as radar, NPR, wireless connectivity, and more
  • Exercise advanced EW, radar and satellite systems with Signal Studio, a vector PSG and a wideband AWG

Customize the PSG to meet your needs

Completely tailor the PSG for today's RF and microwave test applications while easily upgrading in the future as requirements change. Choose from a variety of optional enhancements to configure the E8267D PSG for applications ranging from distortion test to baseband coding algorithm development and advanced digital microwave transceiver design verification.

Related Industries & Technologies