Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4405B-COM ESA-E Communication Spectrum Analyzer, 9 kHz to 13.2 GHz

Sold By:

Key Features & Specifications

Performance

  • 0.4 dB overall amplitude accuracy
  • 1 Hz to 5 MHz Resolution Bandwidth (RBW)
  • +16 dBm third order intercept (TOI)
  • -167 dBm displayed average noise level (DANL)

Measurement Applications

Features

  • Fast delivery and favorably priced, communications test express analyzer E4405B-COM, includes options 1D5, 1DR, B7D, B7E, BAA.
  • 10 MHz analysis bandwidth
  • Rugged, portable design

Description

Customers looking for a general purpose spectrum analyzer will appreciate the flexibility of the ESA spectrum analyzer that can be used for a wide range of applications from aerospace and defense to the manufacturing line. Browse the ESA Brochure.

Customers who wish to take advantage of the ESA flexibility but who need a faster analyzer for the manufacturing line, or connectivity to LAN/USB in addition to GPIB, or want to do in depth signal analysis with 89600 VSA software will benefit from the new EXA signal analyzer. The EXA signal analyzer now comes standard with many of the ESAs optional features and yet offers more applications than the ESA. Migrate from ESA to EXA.