Discuter avec un expert

E4438C-409 GPS Single Satellite Personality, Fixed Perpetual License

Vendu par:
  • Keysight - Appeler pour connaître la disponibilité

à compter de CA$ 8,524

Configuration typique  

Configuration typique

E4438C Générateur de signaux vectoriels ESG

  • E4438C-503 250 kHz à 3 GHz
  • E4438C-1E5 Base de temps haute stabilité
  • E4438C-005 Disque dur 6 Go
  • E4438C-602 Internal baseband generator, 64 Msa memory with digital bus capability
  • E4438C-409 GPS personality, fixed perpetual license
  • E4438C-CD1 CD of user guide and assembly level service manual
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configurer votre produit

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Affiner la liste

Par type de contenu

1-5 sur 5

Tri:
E4438C ESG Vector Signal Generator - Data Sheet
Complete E4438C ESG performance specifications are available in the data sheet.

Fiche signalétique 2012-05-21

Order your complimentary 2012/13 RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalogue 2011-09-20

E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Présentation technique 2010-03-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Notes d’application 2010-03-04

Signal Generators Programming Guide
This programming guide provides programming examples, as well as information related to remote operation of the signal generators.

Guide de programmation et de syntaxe 2007-12-01

PDF PDF 5 MB

 

Industries et technologies reliées

Formation et Événements