Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

16900A Logic Analysis System

Product Status: Obsolete | Ver Opciones de Servicio
Este equipo no se encuentra disponible

No se encontró reemplazo para este producto.

Key Features & Specifications

Measurement Flexibility (Configuration)

User Interface

  • Uses external display
  • Intuitive user interface and familiarity of Windows XP Pro
  • Data views: waveform/chart, listing, packet viewer, source code, compare
  • Keyboard and mouse supplied

Connectivity

  • LAN: 10/100 BaseT (optional Gbit LAN) E5860A Gbit LAN Card
  • I/O Ports: Two USB 1.1, parallel, serial, external video, calibration BNC, Clock in BNC
  • Interface to other instruments: Trigger In/Out, Target control port
  • View Scope integrates time-correlated logic analyzer & scope waveforms into single, waveform display

Descripción

The Keysight 16900A logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system´s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.

Industrias y Tecnologías Relacionadas