Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

16900A Logic Analysis System

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Aucun remplacement pour ce produit.

Key Features & Specifications

Measurement Flexibility (Configuration)

User Interface

  • Uses external display
  • Intuitive user interface and familiarity of Windows XP Pro
  • Data views: waveform/chart, listing, packet viewer, source code, compare
  • Keyboard and mouse supplied

Connectivity

  • LAN: 10/100 BaseT (optional Gbit LAN) E5860A Gbit LAN Card
  • I/O Ports: Two USB 1.1, parallel, serial, external video, calibration BNC, Clock in BNC
  • Interface to other instruments: Trigger In/Out, Target control port
  • View Scope integrates time-correlated logic analyzer & scope waveforms into single, waveform display

Description

The Keysight 16900A logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system´s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.

Industries et technologies reliées