Here’s the page we think you wanted. See search results instead:


Hable con un experto

Configuración Típica  

Configuración Típica

B4655A FPGA Dynamic Probe Application Software

  • B4655A-011 FPGA Dynamic Probe Application Software, fixed perpetual license
  • R1287A Garantía de sustitución de soportes en 90 días


Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

Key Benefits

  • Quickly access internal Xilinx FPGA signals
  • Make incremental measurements in seconds, without changing design timing
  • Access up to 128 internal Xilinx FPGA signals for each pin dedicated to debug
  • Measurement can be either in State (synchronous) or timing (asynchronous) mode

Automated Setup

  • Automated import of signal names from FPGA design tools
  • Auto-pin mapping eliminates mistakes and saves time



As FPGA design grows in complication and sophistication, the Keysight FPGA dynamic probe, used in conjunction with a Keysight logic analyzer, provides the most effective debugging solution for your FPGA design.