Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4195A Network/Spectrum Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Linear and nonlinear device measurement and analysis
  • High accuracy and resolution
  • Direct save/recall with internal disk drive

Description

The 4195A Network/Spectrum analyzer provides excellent vector network and spectrum measurement performance from 10 Hz to 500 MHz. Providing both vector network and spectrum measurement capabilities, the 4195A is a cost effective solution for the development and production testing of analog devices. For improved performance and simple operation, many new and powerful features have been included, thus making the 4195A an ideal tool for the analog design engineer.

In addition to measuring a complete set of network and spectrum parameters, the 4195A can automatically derive impedance parameters from S-parameters. Direct impedance measurements from 100 kHz to 500 MHz can be performed using the optional 41951A Impedance test kit.