Discutez avec un expert

E4438C-402 TDMA Personality (GSM, GPRS, EDGE, EGPRS, NADC, PCD, PHS, TETRA, DECT), Fixed Perpetual License

Sold By:
Le produit sera arrêté: 01 December 2015

A replacement for this product is available:

Configuration typique  

Configuration typique

E4438C Générateur de signaux vectoriels ESG

  • E4438C-503 250 kHz à 3 GHz
  • E4438C-1E5 Base de temps haute stabilité
  • E4438C-005 Disque dur 6 Go
  • E4438C-602 Internal baseband generator, 64 Msa memory with digital bus capability
  • E4438C-402 Personnalisation TDMA (avec GSM, EDGE, NADC, Divers)
  • E4438C-403 Personnalisation bruit calibré
  • E4438C-CD1 CD of user guide and assembly level service manual
  • R-51B-001-Z Garantie de réparation dans les laboratoires Keysight- 3 ans

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Configure Your Product

E4438C-402
TDMA personalities (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), fixed perpetual license 

TDMA personalities (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), fixed perpetual license

E4438C-402
  • Waveform playback and real-time modes
  • Single carrier 
  • Mixed GSM and EDGE timeslots in the same frame
  • Partially coded signals for component test and fully coded signals for receiver test
E4438C-003
Enables ESG digital output connectivity with N5102A 

Enables ESG digital output connectivity with N5102A

E4438C-003
  • Activates the digital bus and enables connectivity to N5102A
  • Verify and debug ASIC/DSP coding algorithms
  • Determine D/A converters performance
  • Drive the transmitter RF chain with a baseband test stimulus
  • Can be added as a product upgrade
E4438C-004
Enables ESG digital input connectivity with N5102A 

Enables ESG digital input connectivity with N5102A

E4438C-004
  • Enables ESG digital inputs with N5102A
  • Fully Calibrated Up-Conversion of Digital Baseband to Analog I/Q, IF or RF
  • Can be added as a product upgrade
E4438C-005
Hard Drive 6 Gbyte 

Hard Drive 6 Gbyte

E4438C-005
  • 6 GB Internal hard drive
  • Over 1 GSa of arbitrary waveform storage for each I and Q channel
  • Multiple levels of security for erasing user information
  • Can be added as a product upgrade
E4438C-1CM
Rack mount without handle 

Rack mount without handle

E4438C-1CM
  • Adds rackmount flanges to the signal generator
  • Fits 19-inch (482.6 mm) rack or cabinet
  • Occupies 3 rack EIA units in the cabinet (133 mm)
  • Can be added as a product upgrade
E4438C-1CN
Handle kit 

Handle kit

E4438C-1CN
  • Adds handles to the front of the instrument
  • Includes necessary hardware
  • Not for use in rackmount environments
  • Can be added as a product upgrade
E4438C-1CP
Rackmount kit with front handles 

Rackmount kit with front handles

E4438C-1CP
  • Adds rackmount flange and front handle to the instrument
  • Fits an EIA standard 19-inch (482.6 mm) rack or cabinet
  • Occupies 3 rack EIA units in the cabinet (133 mm)
  • Can be added as a product upgrade
E4438C-1E5
High-stability time-base 

High-stability time-base

E4438C-1E5
  • OCXO time base reference
  • Reduces frequency drift resulting in improved frequency accuracy
  • Improved phase noise performance
  • Can be added as a product upgrade
E4438C-1EM
Moves all front panel connectors to rear panel 

Moves all front panel connectors to rear panel

E4438C-1EM
  • Provides rear panel connectors for RF OUTPUT (type-N(f)), LF, I/Q, DATA, DATA CLOCK, SYMBOL SYNC
  • Changes BNC to SMB: I/Q, I-/Q-BAR, EVENT 1/2, SWEEP, PATTERN TRIGGER, BURST GATE, BASEBAND GEN REF, RF (type-N(f)), LF, EXT 1/2
  • Available at time of purchase only
E4438C-221
Waveform license 5-pack1 

Waveform license 5-pack1

E4438C-221
  • Choose 5 Signal Studio waveforms of any type to be permanently licensed to an instrument
  • Maximum 545 waveforms per instrument
  • Each waveform includes 48 hour trial period with access to all N76xxB ARB based software*
  • Can be added as a product upgrade
E4438C-222 Waveform license 5-pack2
E4438C-223 Waveform license 5-pack3
E4438C-224 Waveform license 5-pack4
E4438C-225 Waveform license 5-pack5
E4438C-226 Waveform license 5-pack6
E4438C-227 Waveform license 5-pack7
E4438C-228 Waveform license 5-pack8
E4438C-229 Waveform license 5-pack9
E4438C-250
Waveform license 50-pack1 

Waveform license 50-pack1

E4438C-250
  • Choose 50 Signal Studio waveforms of any type to be permanently licensed to an instrument
  • Maximum 545 waveforms per instrument
  • Each waveform includes 48 hour trial period with access to all N76xxB ARB based software*
  • Can be added as a product upgrade
E4438C-251 Waveform license 50-pack2
E4438C-252 Waveform license 50-pack3
E4438C-253 Waveform license 50-pack4
E4438C-254 Waveform license 50-pack5
E4438C-255 Waveform license 50-pack6
E4438C-256 Waveform license 50-pack7
E4438C-257 Waveform license 50-pack8
E4438C-258 Waveform license 50-pack9
E4438C-259 Waveform license 50-pack10
E4438C-400
W-CDMA FDD personality, fixed perpetual license 

W-CDMA FDD personality, fixed perpetual license

E4438C-400
  • 3GPP Release 99
  • Waveform playback and real-time modes 
  • Uplink and downlink configuration
  • Single- and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
E4438C-401
CDMA 2000 and IS-95-A personalities, fixed perpetual license 

CDMA 2000 and IS-95-A personalities, fixed perpetual license

E4438C-401
  • Waveform playback and real-time modes
  • Forward link and reverse link configuration
  • Single- and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
E4438C-403
Calibrated noise personality, fixed perpetual license 

Calibrated noise personality, fixed perpetual license

E4438C-403
  • Transform the ESG into a flexible AWGN source 
  • Waveform playback and real-time modes
  • Generate uncorrelated noise with continuously varied bandwidth and repeatable noise sequences with variable bandwidth
E4438C-409
GPS personality, fixed perpetual license 

GPS personality, fixed perpetual license

E4438C-409
  • Real-world scenarios and simulation of up to 8 GPS satellites
  • Satellite signals provide individual Doppler shifts and real navigation messages for selected scenario
  • Waveform playback and real-time modes 
  • Chipset, component and receiver test
E4438C-419
Signal Studio for 3GPP W-CDMA HSPA Rel 6, fixed perpetual license 

Signal Studio for 3GPP W-CDMA HSPA Rel 6, fixed perpetual license

E4438C-419
  • 3GPP Release 5 and 6 
  • Waveform playback mode 
  • Uplink and downlink configuration
  • Single carrier
  • Partially coded signals for component test and fully coded signals for receiver test
E4438C-423
Scenario generator for MS-GPS, fixed perpetual license 

Scenario generator for MS-GPS, fixed perpetual license

E4438C-423
  • Create stationary and moving GPS scenario files for location, date, and time 
  • Trajectory information for moving GPS receiver scenarios input in form of NMEA GGA format files 
  • If > 8 satellites are visible, software or user can select which to include 
E4438C-501
Frequency Range, 250kHz to 1 GHz 

Frequency Range, 250kHz to 1 GHz

E4438C-501
  • 250 kHz to 1 GHz
  • Available at time of purchase only
E4438C-502
Frequency Range, 250kHz to 2 GHz 

Frequency Range, 250kHz to 2 GHz

E4438C-502
  • 250 kHz to 2 GHz
  • Available at time of purchase only
E4438C-503
Frequency Range, 250kHz to 3 GHz 

Frequency Range, 250kHz to 3 GHz

E4438C-503
  • 250 kHz to 3 GHz
  • Available at time of purchase only
E4438C-504
Frequency Range, 250kHz to 4 GHz 

Frequency Range, 250kHz to 4 GHz

E4438C-504
  • 250 kHz to 4 GHz
  • Available at time of purchase only
E4438C-506
Requires enhanced phase noise (UNJ), 250kHz to 6GHz 

Requires enhanced phase noise (UNJ), 250kHz to 6GHz

E4438C-506
  • 250 kHz to 6 GHz
  • Available at time of purchase only
E4438C-601
Internal baseband generator, 8 Msa memory with digital bus capability 

Internal baseband generator, 8 Msa memory with digital bus capability

E4438C-601
  • 8 MSa waveform playback memory
  • 80 MHz RF bandwidth; variable sample rate up to 100 MSa/s
  • 16-bit, hardware oversampling DACs running at 400 MHz for I and Q symbols
  • ARB and real-time waveform modes
  • Can be added as a product upgrade
E4438C-602
Internal baseband generator, 64 Msa memory with digital bus capability 

Internal baseband generator, 64 Msa memory with digital bus capability

E4438C-602
  • 64 MSa waveform playback memory
  • 80 MHz RF bandwidth; variable sample rate up to 100 MSa/s
  • 16-bit, hardware oversampling DACs running at 400 MHz for I and Q symbols
  • ARB and real-time waveform modes
  • Can be added as a product upgrade
E4438C-A6J
ANSI Z540-1-1994 Calibration 

ANSI Z540-1-1994 Calibration

E4438C-A6J
  • ANSI Z540 calibration from the factory
  • Provides measurement results, uncertainties and specifications
  • The uncertainties are included in the determination of pass/fail status
E4438C-AMG
Calibration + Uncertainties + Guardbanding (Accredited) 

Calibration + Uncertainties + Guardbanding (Accredited)

E4438C-AMG
  • ISO 17025 accredited calibration from the factory
  • Provides measurement results, uncertainties and specifications with guardbands
  • The uncertainties are included in the determination of pass/fail status
E4438C-HBC
Provides frequency from 4GHz up to 6GHz In and Out on the rear panel 

Provides frequency from 4GHz up to 6GHz In and Out on the rear panel

E4438C-HBC
Option HBC generates phase coherent carriers from 250 MHz to 6 GHz with up to eight sources when used with option HCC.
E4438C-HCC
Provides 250MHz to 4GHz in and out on the rear panel 

Provides 250MHz to 4GHz in and out on the rear panel

E4438C-HCC
Option HCC generates phase coherent carriers from 250 MHz to 4 GHz with up to eight sources. Useful in mulitisource applications such as MIMO, 802.11n, beam steering, radar, and phased array antenna tests.
E4438C-HEC
Provides external BBG clock input on rear panel 

Provides external BBG clock input on rear panel

E4438C-HEC
Option HEC is useful for repeatable triggering of multiple baseband generators used in phase coherent applications such as MIMO, 802.11n, beam steering, radar, polar modulation and phased array antenna.
E4438C-HF8 Extends the Frequency to 7.0 GHz for the E4438C with unspecified performance
E4438C-SP1
Signal Studio for Jitter injection, fixed perpetual license 

Signal Studio for Jitter injection, fixed perpetual license

E4438C-SP1
  • Predefined: ITU-T G.8251-OC-48, OC-192, OC-768
  • Periodic: sinusoidal, square, triangle, saw tooth, exponential, custom
  • Custom rates/deviations: ≤ 20 MHz at 0.15 UI peak to peak
  • Random setup: customize standard deviation, noise seed down to 1x10E6
E4438C-SP2 Provides dynamic sequencing capability in the E4438C
E4438C-UK6
Commercial calibration certificate with test data 

Commercial calibration certificate with test data

E4438C-UK6
  • Commercial calibration performed by the Keysight factory
  • Printed copy of the calibration certificate
  • Instructions to download a PDF of the test data report from Infoline
E4438C-UN7
Internal Bit Error Rate analyzer 

Internal Bit Error Rate analyzer

E4438C-UN7
  • PRBS data patterns PN9/11/15/20/23
  • Connect to DUT by selecting data signal logic threshold and data/clock/gate polarity
  • Real-time BER metrics displayed with PASS/FAIL indicator
  • Can be added as a product upgrade
E4438C-UNB
High output power with mechanical attenuator 

High output power with mechanical attenuator

E4438C-UNB
  • PRBS data patterns PN9/11/15/20/23
  • Connect to DUT by selecting data signal logic threshold and data/clock/gate polarity
  • Real-time BER metrics displayed with PASS/FAIL indicator
  • Available at time of purchase only
E4438C-UNJ
Enhanced phase noise performance 

Enhanced phase noise performance

E4438C-UNJ
Performance de bruit de phase améliorée
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
N7600B
Signal Studio for W-CDMA/HSPA+ 

Signal Studio for W-CDMA/HSPA+

N7600B
  • 3GPP Release 10 
  • Waveform playback and real-time modes
  • Uplink and downlink configuration
  • Single- and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
     
N7600B-1FP Connect to E4438C ESG, fixed perpetual license
N7600B-1TP Connect to E4438C ESG, transportable perpetual license
N7600B-2FP Connect to E8267D PSG, fixed perpetual license
N7600B-2TP Connect to E8267D PSG, transportable perpetual license
N7600B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7600B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7600B-6FP Connect to N5106A PXB, fixed perpetual license
N7600B-6TP Connect to N5106A PXB, transportable perpetual license
N7600B-7FP Connect to simulation software, fixed perpetual license
N7600B-7NP Connect to simulation software, floating license
N7600B-8FP Connect to E6607 EXT, fixed perpetual license
N7600B-8TP Connect to E6607 EXT, transportable perpetual license
N7600B-9FP
Connect to M9381A and M9252A, fixed perpetual license 

Connect to M9381A and M9252A, fixed perpetual license

N7600B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
N7600B-9TP
Connect to M9381A and M9252A, transportable perpetual license 

Connect to M9381A and M9252A, transportable perpetual license

N7600B-9TP
  • Transportable, perpetual license (Option 9TP)
  • Also available as a fixed license (Option 9FP)
N7600B-EFP
Basic W-CDMA / HSPA R7, fixed perpetual license 

Basic W-CDMA / HSPA R7, fixed perpetual license

N7600B-EFP
  • Configure uplink and downlink channel parameters
  • Presets for standards-based test models
  • Single- and multi-carrier 3GPP W-CDMA and HSPA signals
  • High crest factor
N7600B-ENP Basic W-CDMA / HSPA R7, floating license
N7600B-ETP Basic W-CDMA / HSPA R7, transportable perpetual license
N7600B-FFP
Basic W-CDMA / HSPA+ R8, fixed perpetual license 

Basic W-CDMA / HSPA+ R8, fixed perpetual license

N7600B-FFP
  • Configure uplink and downlink channel parameters
  • Presets for 3GPP downlink test models
  • Automatic Cubic Metric calculations
  • Single- and multi-carrier 3GPP W-CDMA, HSPA, HSPA+ signals
N7600B-FNP Basic W-CDMA / HSPA+ R8, floating license
N7600B-FTP Basic W-CDMA / HSPA+ R8, transportable perpetual license
N7600B-LIC License CD-ROM
N7600B-MEF Minor enhancement update for floating options
N7600B-MEU
Minor enhancement update 

Minor enhancement update

N7600B-MEU
  • Latest enhancements to Signal Studio for W-CDMA/HSPA+
N7600B-QFP
Advanced W-CDMA / HSPA+ R10, fixed perpetual license 

Advanced W-CDMA / HSPA+ R10, fixed perpetual license

N7600B-QFP
  • Configure predefined configurations for uplink RMC, FRC and downlink RMS, HSET
  • Transport layer coding for UL transport channels including DCH, E-DCH and RACH, and DL transport channels including DPCH, FACH and PCH
N7600B-QNP Advanced W-CDMA / HSPA+ R10, floating license
N7600B-QTP Advanced W-CDMA / HSPA+ R10, transportable perpetual license
N7600B-WFP
Advanced W-CDMA/HSPA+ real-time R8 UL, fixed perpetual license 

Advanced W-CDMA/HSPA+ real-time R8 UL, fixed perpetual license

N7600B-WFP
  • Supports pre-defined RMC/FRCs, compressed mode, CELL_FACH and PRACH test
  • Transport layer coding for transport channel DCHs, E-DCH, RACH
  • Real-time HARQ, power control and E-TFCI selection
N7600B-WTP Advanced W-CDMA/HSPA+ real-time R8 UL, transportable perpetual license
N7601B
Signal Studio for cdma2000/1xEV-DO 

Signal Studio for cdma2000/1xEV-DO

N7601B
  • 3GPP2 Rev. 0 and A 
  • Waveform playback and real-time modes
  • Forward link and Reverse link configuration
  • Single- and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
N7601B-1FP Connect to E4438C ESG, fixed perpetual license
N7601B-1TP Connect to E4438C ESG, transportable perpetual license
N7601B-2FP Connect to E8267D PSG, fixed perpetual license
N7601B-2TP Connect to E8267D PSG, transportable perpetual license
N7601B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7601B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7601B-6FP Connect to N5106A PXB, fixed perpetual license
N7601B-6TP Connect to N5106A PXB, transportable perpetual license
N7601B-7FP Connect to simulation software, fixed perpetual license
N7601B-7NP Connect to simulation software, floating license
N7601B-8FP Connect to E6607 EXT, fixed perpetual license
N7601B-8TP Connect to E6607 EXT, transportable perpetual license
N7601B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7601B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7601B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7601B-9TP
Option 9TP provides connectivity to M9381A PXIe VSG.
N7601B-EFP
Basic cdma2000, fixed perpetual license 

Basic cdma2000, fixed perpetual license

N7601B-EFP
  • Configure single- and multi-carrier 3GPP2 cdma2000 signal
  • Configure forward and reverse link channel parameters
  • Create spectrally correct signals for component test
N7601B-ENP Basic cdma2000, floating license
N7601B-ETP Basic cdma2000, transportable perpetual license
N7601B-FFP
Basic 1xEV-DO, fixed perpetual license 

Basic 1xEV-DO, fixed perpetual license

N7601B-FFP
  • Configure single- and multi-carrier 1xEV-DO 3GPP2 signals
  • Configure forward and reverse link channel parameters
  • Create spectrally correct 1xEV-DO Rev A and Rev 0 signals
N7601B-FNP Basic 1xEV-DO, floating license
N7601B-FTP Basic 1xEV-DO, transportable perpetual license
N7601B-LIC License CD-ROM
N7601B-MEF Minor enhancement update for floating options
N7601B-MEU
Minor enhancement update 

Minor enhancement update

N7601B-MEU
  • Latest enhancements to Signal Studio for cdma2000®/1xEV-DO
N7601B-QFP
Advanced cdma2000, fixed perpetual license 

Advanced cdma2000, fixed perpetual license

N7601B-QFP
  • Configure single- and multi-carrier 3GPP 2 cdma2000 forward link signal
  • Predefined forward link radio configuration setups
  • Create fully coded signals for UE receiver test
N7601B-QNP Advanced cdma2000, floating license
N7601B-QTP Advanced cdma2000, transportable perpetual license
N7601B-RFP
Advanced 1xEV-DO, fixed perpetual license 

Advanced 1xEV-DO, fixed perpetual license

N7601B-RFP
  • Configure single- and multi-carrier 1xEV-DO signal
  • Configure forward and reverse link channel parameters
  • Create fully coded signals for receiver test
N7601B-RNP Advanced 1xEV-DO, floating license
N7601B-RTP Advanced 1xEV-DO, transportable perpetual license
N7601B-WFP
Advanced cdma2000 real-time UL, fixed perpetual license 

Advanced cdma2000 real-time UL, fixed perpetual license

N7601B-WFP
  • Support fully coded signals for receiver sensitivity and selectivity measurements
  • Support transmit power control and error insertion for BER and FER test
N7601B-WTP Advanced cdma2000 real-time UL, transportable perpetual license
N7602B
Signal Studio for GSM/EDGE/Evo 

Signal Studio for GSM/EDGE/Evo

N7602B
  • 3GPP Release 7
  • Waveform playback and real-time modes
  • Mixed-frame configuration containing GSM, EDGE and EDGE Evo timeslots
  • Single- and multi-carrier 
  • Partially coded signals for component test and fully coded signals for receiver test
N7602B-1FP Connect to E4438C ESG, fixed perpetual license
N7602B-1TP Connect to E4438C ESG, transportable perpetual license
N7602B-2FP Connect to E8267D PSG, fixed perpetual license
N7602B-2TP Connect to E8267D PSG, transportable perpetual license
N7602B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7602B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7602B-6FP Connect to N5106A PXB, fixed perpetual license
N7602B-6TP Connect to N5106A PXB, transportable perpetual license
N7602B-7FP Connect to simulation software, fixed perpetual license
N7602B-7NP Connect to simulation software, floating license
N7602B-8FP Connect to E6607 EXT, fixed perpetual license
N7602B-8TP Connect to E6607 EXT, transportable perpetual license
N7602B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7602B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
N7602B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7602B-9TP
Option 9TP provides connectivity to M9381A PXIe VSG.
N7602B-EFP
Basic GSM/EDGE, fixed perpetual license 

Basic GSM/EDGE, fixed perpetual license

N7602B-EFP
  • Configure single- and multi-carrier GSM/EDGE test signals
  • Adjust crest factor of multi-carrier signals
  • Spectrally correct signals for component test
N7602B-ENP Basic GSM/EDGE, floating license
N7602B-ETP Basic GSM/EDGE, transportable perpetual license
N7602B-FFP
Basic EDGE Evo, fixed perpetual license 

Basic EDGE Evo, fixed perpetual license

N7602B-FFP
  • Configure single- and multi-carrier EDGE Evolution test signals 
  • Adjust crest factor of multi-carrier signals
  • Spectrally correct signals for component test
N7602B-FNP Basic EDGE Evo, floating license
N7602B-FTP Basic EDGE Evo, transportable perpetual license
N7602B-LIC License CD-ROM
N7602B-MEF Minor enhancement update for floating options
N7602B-MEU
Minor enhancement update 

Minor enhancement update

N7602B-MEU
  • Latest enhancements to Signal Studio for GSM/EDGE/Evo
N7602B-QFP
Advanced GSM/EDGE/Evo, fixed perpetual license 

Advanced GSM/EDGE/Evo, fixed perpetual license

N7602B-QFP
  • Configure predefined configurations 
  • Continuous PN9 sequence generation for BER Rx testing
  • Control channel generation including BCH channel contents
N7602B-QNP Advanced GSM/EDGE/Evo, floating license
N7602B-QTP Advanced GSM/EDGE/Evo, transportable perpetual license
N7602B-WFP
Advanced GSM/EDGE real-time, fixed perpetual license 

Advanced GSM/EDGE real-time, fixed perpetual license

N7602B-WFP
  • Adjustable timeslot parameters
  • Configurable secondary frame with channel coding
  • Support fully coded signals for receiver sensitivity and selectivity measurements 
  • Real-time data inputs and BER / BLER insertion
N7602B-WTP Advanced GSM/EDGE real-time, transportable perpetual license
N7606B
Signal Studio for Bluetooth 

Signal Studio for Bluetooth

N7606B
  • Bluetooth v2.1+EDR and low energy technology (Bluetooth 4.0)
  • Waveform playback mode
  • Partially coded signals for component test and fully coded signals and EDR packets for receiver test
N7606B-1FP Connect to E4438C ESG, fixed perpetual license
N7606B-1TP Connect to E4438C ESG, transportable perpetual license
N7606B-2FP Connect to E8267D PSG, fixed perpetual license
N7606B-2TP Connect to E8267D PSG, transportable perpetual license
N7606B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7606B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7606B-6FP Connect to N5106A PXB, fixed perpetual license
N7606B-6TP Connect to N5106A PXB, transportable perpetual license
N7606B-7FP Connect to simulation software, fixed perpetual license
N7606B-7NP Connect to simulation software, floating license
N7606B-8FP Connect to E6607 EXT, fixed perpetual license
N7606B-8TP Connect to E6607 EXT, transportable perpetual license
N7606B-9FP
Connect to M9381A or E6630A, fixed perpetual license 

Connect to M9381A or E6630A, fixed perpetual license

N7606B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
N7606B-9TP
Connect to M9381A or E6630A, transportable perpetual license 

Connect to M9381A or E6630A, transportable perpetual license

N7606B-9TP
  • Transportable, perpetual license (Option 9TP)
  • Also available as a fixed license (Option 9FP)
N7606B-LIC License CD-ROM
N7606B-MEF Minor enhancement update for floating options
N7606B-MEU
Minor enhancement update 

Minor enhancement update

N7606B-MEU
  • Latest enhancements to Signal Studio for Bluetooth
N7606B-QFP
Advanced Bluetooth V 1.1, fixed perpetual license 

Advanced Bluetooth V 1.1, fixed perpetual license

N7606B-QFP
  • Configure signals conforming to Bluetooth v1.1 standard 
  • Dirty transmitter test setup for receiver sensitivity tests
  • Simple BER test optimization
  • Data stream and packet payload types
N7606B-QNP Advanced Bluetooth V 1.1, floating license
N7606B-QTP Advanced Bluetooth V 1.1, transportable perpetual license
N7606B-RFP
Advanced Bluetooth V 2.1+EDR, fixed perpetual license 

Advanced Bluetooth V 2.1+EDR, fixed perpetual license

N7606B-RFP
  • Configure fully-coded signals that comply with the Bluetooth low energy standard, part of Bluetooth 4.0
  • Supports frequency division multiple access (FDMA) and time divisions multiple access (TDMA)
  • Create multiple data packet types for both advertising channels and data channels
N7606B-RNP Advanced Bluetooth V 2.1+EDR, floating license
N7606B-RTP Advanced Bluetooth V 2.1+EDR, transportable perpetual license
N7606B-SFP
Advanced Bluetooth Low Energy, fixed perpetual license 

Advanced Bluetooth Low Energy, fixed perpetual license

N7606B-SFP
  • Configure signals conforming to Bluetooth low energy standard
  • Supports FDMA
  • Create multiple data packet types
  • Configure packet parameters
N7606B-SNP Advanced Bluetooth Low Energy, floating license
N7606B-STP Advanced Bluetooth Low Energy, transportable perpetual license
N7607B
Signal Studio for DFS Radar Profiles 

Signal Studio for DFS Radar Profiles

N7607B
  • Create radar signals based on radar profiles defined by FCC, ETSI, Japan MIC and Korean Standard for DFS test
  • Create fixed, short, and long pulse radar
  • Adjust pulse width, PRI, number of bursts and trials
  • Waveforms generated for each trial
N7607B-1FP Connect to E4438C ESG, fixed perpetual license
N7607B-1TP Connect to E4438C ESG, transportable perpetual license
N7607B-2FP Connect to E8267D PSG, fixed perpetual license
N7607B-2TP Connect to E8267D PSG, transportable perpetual license
N7607B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7607B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7607B-EFP
DFS profiles for FCC, ETSI, Japan MIC and Korean, fixed perpetual license 

DFS profiles for FCC, ETSI, Japan MIC and Korean, fixed perpetual license

N7607B-EFP
  • Create radar signals based on radar profiles defined by FCC, ETSI (EN 301 893 and EN 302 502), Japan MIC and Korean standard for DFS test
  • Create fixed, short, and long pulse radar
  • Adjust pulse width, PRI, number of bursts and trials
  • Waveforms generated for each trial
N7607B-ETP DFS profiles for FCC, ETSI, Japan MIC and Korean, fixed transportable license
N7609B
Signal Studio for Global Navigation Satellite Systems (GNSS) 

Signal Studio for Global Navigation Satellite Systems (GNSS)

N7609B
  • GPS, GLONASS, Galileo, Beidou, SBAS, QZSS
  • Waveform playback & real-time modes
  • ≤ 16 line-of-sight satellites per constellation, ≤ 40 channels for line-of-sight/ multipath
  • Scenario generator
  • Partially coded signals (component test), fully coded (receiver test)
N7609B-1FP Connect to E4438C ESG, fixed perpetual license
N7609B-1TP Connect to E4438C ESG, transportable perpetual license
N7609B-2FP Connect to E8267D PSG, fixed perpetual license
N7609B-2TP Connect to E8267D PSG, transportable perpetual license
N7609B-3FP Connect to N5182 MXG, N5172 EXG, fixed perpetual license
N7609B-3TP Connect to N5182 MXG, N5172 EXG, transportable perpetual license
N7609B-6FP Connect to N5106A PXB, fixed perpetual license
N7609B-6TP Connect to N5106A PXB, transportable perpetual license
N7609B-8FP Connect to E6607 EXT, fixed perpetual license
N7609B-8TP Connect to E6607 EXT, transportable perpetual license
N7609B-9FP
Connect to M9381A or E6630A, fixed perpetual license 

Connect to M9381A or E6630A, fixed perpetual license

N7609B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7609B-9TP
Connect to M9381A or E6630A, transportable perpetual license 

Connect to M9381A or E6630A, transportable perpetual license

N7609B-9TP
  • Provides connectivity to M9381A PXIe vector signal generator, M9252A DigRF host adapter
  • Transportable, perpetual license
N7609B-EFP
Basic single and multi-satellite waveforms, fixed perpetual license 

Basic single and multi-satellite waveforms, fixed perpetual license

N7609B-EFP
  • Create single satellite waveform files for GPS, GLONASS, Galileo, Compass/Beidou2, SBAS, or QZSS
  • Select desired SV ID or PRN
  • Signals contain random data
     
N7609B-ETP Basic single and multi-satellite waveforms, transportable perpetual license
N7609B-MEU
Minor enhancement update 

Minor enhancement update

N7609B-MEU
  • Latest enhancements to Signal Studio for Global Navigation Satellite Systems (GNSS)
N7609B-NFP
Real-time CW interference signal, fixed perpetual license 

Real-time CW interference signal, fixed perpetual license

N7609B-NFP
  • Create up to 4 CW interference signals, together with GNSS signals
  • CW interference signals can be allocated inside GPS, GLONASS or Beidou bands
  • Share with all 16 channels of the Galileo constellation
  • Useful for GNSS receiver jamming test
N7609B-NTP Real-time CW interference signal, transportable perpetual license
N7609B-PFP
Advanced GPS real-time and scenario generation, fixed perpetual license 

Advanced GPS real-time and scenario generation, fixed perpetual license

N7609B-PFP
  • Simulate GPS L1 C/A signals
  • Up to 40 channels for line-of-sight and multipath signals
  • Control power levels, satellite visibility and add impairments
  • Create or edit custom scenarios for stationary or moving receivers  
N7609B-PTP Advanced GPS real-time and scenario generation, transportable perpetual license
N7609B-SFP
Advanced GLONASS real-time and scenario generation, fixed perpetual license 

Advanced GLONASS real-time and scenario generation, fixed perpetual license

N7609B-SFP
  • Simulates real-world GLONASS satellite signals
  • Up to 15 line-of-site satellites
  • Simulate stationary or moving receivers
  • Create or edit custom scenarios for stationary or moving receivers with GLONASS satellites
  • Can be added as a product upgrade
N7609B-STP Advanced GLONASS real-time and scenario generation, transportable perpetual license
N7609B-UFP
Advanced Galileo real-time and scenario generation, fixed perpetual license 

Advanced Galileo real-time and scenario generation, fixed perpetual license

N7609B-UFP
  • Simulates real-world Galileo satellite signals
  • 16 channels for line-of-sight and multipath signals
  • Control power levels, satellite visibility, and add impairments while signal is playing
  • Create/edit custom scenarios for stationary/moving receivers with Galileo satellites
N7609B-UTP Advanced Galileo real-time and scenario generation, transportable perpetual license
N7609B-WFP
Advanced Beidou real-time and scenario generation, fixed perpetual license 

Advanced Beidou real-time and scenario generation, fixed perpetual license

N7609B-WFP
  • Simulate B1 open service signals from the Chinese Beidou satellite navigation system, also known as Compass
  • Up to 40 channels for line-of-sight and multipath signals for combined GPS, GLONASS, and Beidou
  • Control power levels, satellite visibility, and add impairments while signal is playing
N7609B-WTP Advanced Beidou real-time and scenario generation, transportable perpetual license
N7609B-XFP
Advanced SBAS/QZSS real-time and scenario generation, fixed perpetual license 

Advanced SBAS/QZSS real-time and scenario generation, fixed perpetual license

N7609B-XFP
  • Real-time simulation of satellite signals for SBAS & QZSS
  • Support up to 40 channels for line-of-sight and multipath signals
  • Control power levels, satellite visibility & add impairments while signal is playing
  • Create or edit custom scenarios for stationary or moving receivers
N7609B-XTP Advanced SBAS/QZSS real-time and scenario generation, transportable perpetual license
N7610B
Signal Studio for 802.15.4g 

Signal Studio for 802.15.4g

N7610B
  • Create  Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4g PHY standards
  • Supports Wi-SUN mandatory profiles for MR-FSK and MR-OFDM PHY mode
  • Provide signals with full channel coding, flexible configuration of MAC headers and data types for testing receivers
N7610B-1FP Connect to E4438C ESG, fixed perpetual license
N7610B-1TP Connect to E4438C ESG, transportable perpetual license
N7610B-2FP Connect to E8267D PSG, fixed perpetual license
N7610B-2TP Connect to E8267D PSG, transportable perpetual license
N7610B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7610B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7610B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7610B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Cannot be added as a product upgrade.
     
N7610B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7610B-9TP
  • Transportable, perpetual license
  • Provides connectivity to M9381A
  • Cannot be added as a product upgrade.
N7610B-QFP
Advanced MR-FSK, fixed perpetual license 

Advanced MR-FSK, fixed perpetual license

N7610B-QFP
  • Configure signals conforming to the IEEE 802.15.4g MR-FSK standard
  • Support modulation formats consisting of 2FSK and 4FSK
  • Make SHR and PHR headers editable
  • Configure data stream and packet payload types: PN9, PN15, customer bit pattern and user file
N7610B-QTP Advanced MR-FSK, transportable perpetual license
N7610B-RFP
Advanced MR-OFDM, fixed perpetual license 

Advanced MR-OFDM, fixed perpetual license

N7610B-RFP
  • Configure fully-coded signals that comply with IEEE 802.15.4g for MR-OFDM mode
  • Supports four options (1, 2, 3, 4)
  • MCS, modulation and coding, scramble, and OFDM interleaving are varied according to the definition in the standard
N7610B-RTP Advanced MR-OFDM, transportable perpetual license
N7611B
Signal Studio for Broadcast Radio 

Signal Studio for Broadcast Radio

N7611B
  • FM Stereo/RDS/RBDS, DAB, DAB+, T-DMB and DMB-Audio radio signals
  • Waveform playback mode
  • Single- and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
N7611B-1FP Connect to E4438C ESG, fixed perpetual license
N7611B-1TP Connect to E4438C ESG, transportable perpetual license
N7611B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7611B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7611B-6FP Connect to N5106A PXB, fixed perpetual license
N7611B-6TP Connect to N5106A PXB, transportable perpetual license
N7611B-7FP Connect to simulation software, fixed perpetual license
N7611B-7NP Connect to simulation software, floating license
N7611B-8FP Connect to E6607 EXT, fixed perpetual license
N7611B-8TP Connect to E6607 EXT, transportable perpetual license
N7611B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7611B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7611B-9TP Connect to M9381A, transportable perpetual license
N7611B-LIC License CD-ROM
N7611B-QFP
Advanced FM stereo/RDS, fixed perpetual license 

Advanced FM stereo/RDS, fixed perpetual license

N7611B-QFP
  • Create FM Stereo with RDS or RSDS
  • Key parameters quickly and configure MPX
  • Automate with .NET API and .NET remoting
N7611B-QNP Advanced FM stereo/RDS, floating license
N7611B-QTP Advanced FM stereo/RDS, transportable perpetual license
N7611B-RFP
Advanced DAB/DAB+/DMB, fixed perpetual license 

Advanced DAB/DAB+/DMB, fixed perpetual license

N7611B-RFP
  • Configure fully-coded DAB, DAB+, DMB-Audio, T-DMB signals
  • Key parameters support DAB/DAB+ transmission modes
  • Payload interface
  • Automate with .NET API and .NET remoting
N7611B-RNP Advanced DAB/DAB+/DMB, floating license
N7611B-RTP Advanced DAB/DAB+/DMB, transportable perpetual license
N7611B-SFP
ETI support for DAB/DMB, fixed perpetual license 

ETI support for DAB/DMB, fixed perpetual license

N7611B-SFP
  • Supports ETI stream files as input
  • Supports the WorldDMB receiver Profiles (1/2/3)
  • Provides several sample ETI streams
  • Automate with .NET API and .NET remoting
N7611B-SNP ETI support for DAB/DMB, floating license
N7611B-STP ETI support for DAB/DMB, transportable perpetual license
N7612B
Signal Studio for TD-SCDMA/HSDPA 

Signal Studio for TD-SCDMA/HSDPA

N7612B
  • 3GPP 1.28 Mcps TDD and TD-SCDMA/HSDPA Chinese standards
  • Waveform playback mode
  • Uplink and downlink
  • Single and multi-carrier
  • Partially coded signals for component test and fully coded signals for receiver test
N7612B-1FP Connect to E4438C ESG, fixed perpetual license
N7612B-1TP Connect to E4438C ESG, transportable perpetual license
N7612B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7612B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7612B-6FP Connect to N5106A PXB, fixed perpetual license
N7612B-6TP Connect to N5106A PXB, transportable perpetual license
N7612B-7FP Connect to simulation software, fixed perpetual license
N7612B-7NP Connect to simulation software, floating license
N7612B-8FP Connect to E6607 EXT, fixed perpetual license
N7612B-8TP Connect to E6607 EXT, transportable perpetual license
N7612B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7612B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7612B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7612B-9TP
Option 9TP provides connectivity to M9381A PXIe VSG.
N7612B-EFP
Basic TD-SCDMA/HSDPA, fixed perpetual license 

Basic TD-SCDMA/HSDPA, fixed perpetual license

N7612B-EFP
  • Configure uplink and downlink transport and physical channel switch point
  • Creates partially coded signals
  • Provides flexibility of choosing user-defined data
  • Supports QPSK, 8PSK, 16 and 64 QAM
N7612B-ENP Basic TD-SCDMA/HSDPA, floating license
N7612B-ETP Basic TD-SCDMA/HSDPA, transportable perpetual license
N7612B-LIC License CD-ROM
N7612B-MEF Minor enhancement update for floating options
N7612B-MEU
Minor enhancement update 

Minor enhancement update

N7612B-MEU
  • Latest enhancements to Signal Studio for TD-SCDMA/HSDPA
N7612B-QFP
Advanced TD-SCDMA/HSDPA, fixed perpetual license 

Advanced TD-SCDMA/HSDPA, fixed perpetual license

N7612B-QFP
  • Configure TD-SCDMA/HSDPA switch point, modulation type, maximum user and more
  • Predefined configurations of uplink FRC
  • Create transport channel coding signals for BTS an UE receiver testing
N7612B-QNP Advanced TD-SCDMA/HSDPA, floating license
N7612B-QTP Advanced TD-SCDMA/HSDPA, transportable perpetual license
N7614B
Signal Studio for Power Amplifier Test 

Signal Studio for Power Amplifier Test

N7614B
  • Enables PA test with CFR, ET and DPD
  • Provides measurement result displays including CCDF, AM-AM, AM-PM, ACPR and Dynamic EVM
  • Supports user-defined I/Q waveforms, signal studio waveforms, and pre-loaded free waveforms
  • Envelope signal and RF signal can be aligned automatically or manually
N7614B-1FP Connect to E4438C ESG, fixed perpetual license
N7614B-1TP Connect to E4438C ESG, transportable perpetual license
N7614B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7614B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7614B-EFP
Envelope Tracking, fixed perpetual license 

Envelope Tracking, fixed perpetual license

N7614B-EFP
  • Enable power amplifier (PA) test with envelope tracking (ET) technology
  • Provides user-friendly interface for parameter setting, test flow and instrument control
  • Users can import, export and edit the ET shaping table with the GUI
  • Provides measurement result displays such as AM-AM, AM-PM and ACP
N7614B-ETP Envelope Tracking, transportable perpetual license
N7614B-FFP
Digital Pre-Distortion, fixed perpetual license 

Digital Pre-Distortion, fixed perpetual license

N7614B-FFP
  • Enable PA test with DPD technology
  • User -friendly interface for parameter setting, test flow and instrument control
  • Provides measurement result displays
  • Supports both user-defined Look-Up-Table and close-loop DPD (Exact and Apply)
N7614B-FTP Digital Pre-Distortion, transportable perpetual license
N7615B
Signal Studio for Mobile WiMAX 

Signal Studio for Mobile WiMAX

N7615B
  • IEEE 802.16 OFDMA (Mobile WiMAX and WiBro)
  • Waveform playback mode
  • Uplink and downlink including STC and MIMO
  • Single- and multi-carrier Partially coded signals for component test and fully coded signals for receiver test
N7615B-1FP Connect to E4438C ESG, fixed perpetual license
N7615B-1TP Connect to E4438C ESG, transportable perpetual license
N7615B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7615B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7615B-6FP Connect to N5106A PXB, fixed perpetual license
N7615B-6TP Connect to N5106A PXB, transportable perpetual license
N7615B-7FP Connect to simulation software, fixed perpetual license
N7615B-7NP Connect to simulation software, floating license
N7615B-8FP Connect to E6607 EXT, fixed perpetual license
N7615B-8TP Connect to E6607 EXT, transportable perpetual license
N7615B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7615B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
N7615B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7615B-9TP
Option 9TP provides connectivity to M9381A PXIe VSG.
N7615B-EFP
Basic Mobile WiMAX, fixed perpetual license 

Basic Mobile WiMAX, fixed perpetual license

N7615B-EFP
  • Configure spectrally correct signals
  • Set of OFDMA parameters
  • Configure frames for TDD or FDD, downlink, uplink or both
  • Support multi-carrier waveform capability
N7615B-ENP Basic Mobile WiMAX, floating license
N7615B-ETP Basic Mobile WiMAX, transportable perpetual license
N7615B-LIC License CD-ROM
N7615B-QFP
Advanced Mobile WiMAX, fixed perpetual license 

Advanced Mobile WiMAX, fixed perpetual license

N7615B-QFP
  • Congfigure fully coded 802.16 OFDMA signals
  • Supports STC and MIMO in DL-PUSC zone
  • Supports uplink ranging, fast feedback and ACK regions
  • Supports collaborative spatial multiplexing (SM) in UL-PUSC zone
  • Add fading emulation to waveform data
N7615B-QNP Advanced Mobile WiMAX, floating license
N7615B-QTP Advanced Mobile WiMAX, transportable perpetual license
N7615B-RFP
Advanced Mobile WiMAX 802.16 Updates, fixed perpetual license 

Advanced Mobile WiMAX 802.16 Updates, fixed perpetual license

N7615B-RFP
  • Configure signals with features in 802.16-2009 standard
  • Create FDD and H-FDD frames
  • Support CDD for 2 Tx antennas
  • Support incremental redundancy HARQ allocations in downlink and uplink zones
N7615B-RNP Advanced Mobile WiMAX 802.16 Updates, floating license
N7615B-RTP Advanced Mobile WiMAX 802.16 Updates, transportable perpetual license
N7617B
Studio for WLAN 802.11a/b/g/j/p/n/ac/ah 

Studio for WLAN 802.11a/b/g/j/p/n/ac/ah

N7617B
  • IEEE 802.11a/b/g/j/p/n, 802.11ac and 802.11ah
  • Waveform playback mode
  • MIMO for 802.11n, 802.11ac and 802.11ah
  • Single and multi-carrier
  • Partially-coded signals for component test and fully coded signal for receiver test
N7617B-1FP Connect to E4438C ESG, fixed perpetual license
N7617B-1TP Connect to E4438C ESG, transportable perpetual license
N7617B-2FP Connect to E8267D PSG, fixed perpetual license
N7617B-2TP Connect to E8267D PSG, transportable perpetual license
N7617B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7617B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7617B-6FP Connect to N5106A PXB, fixed perpetual license
N7617B-6TP Connect to N5106A PXB, transportable perpetual license
N7617B-7FP Connect to simulation software, fixed perpetual license
N7617B-7NP Connect to simulation software, floating license
N7617B-9FP
Connect to M9381A or E6630A, fixed perpetual license 

Connect to M9381A or E6630A, fixed perpetual license

N7617B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7617B-9TP
Connect to M9381A or E6630A, transportable perpetual license 

Connect to M9381A or E6630A, transportable perpetual license

N7617B-9TP
  • Transportable, perpetual license (Option 9TP)
  • Also available as a fixed license (Option 9FP)
N7617B-AFP Connect to M8190A arbitrary waveform generator, fixed perpetual license
N7617B-ATP Connect to M8190A arbitrary waveform generator, transportable perpetual license
N7617B-EFP
Basic 802.11a/b/g/j/p WLAN, fixed perpetual license 

Basic 802.11a/b/g/j/p WLAN, fixed perpetual license

N7617B-EFP
  • Configure single and multi-carrier WLAN signals
  • Create statistically correct signals for component test
  • Different data rates and modulation types
  • Add impairments such as I/Q gain balance and quadrature angle adjustments
N7617B-ENP Basic 802.11a/b/g/j/p WLAN, floating license
N7617B-ETP Basic 802.11a/b/g/j/p WLAN, transportable perpetual license
N7617B-FFP
Basic 802.11a/b/g/j/p/n WLAN, fixed perpetual license 

Basic 802.11a/b/g/j/p/n WLAN, fixed perpetual license

N7617B-FFP
  • Configure partially coded 802.11a/b/g/j/p/n WLAN signals
  • Create statistically correct signals for component test
  • Support different bandwidth, data rates and modulation types (OFDM, DSSS, PBCC)
  • Add I/Q impairments, real-time AWGN, and channel model
N7617B-FNP Basic 802.11a/b/g/j/p/n WLAN, floating license
N7617B-FTP Basic 802.11a/b/g/j/p/n WLAN, transportable perpetual license
N7617B-GFP
Basic 802.11ac WLAN, fixed perpetual license 

Basic 802.11ac WLAN, fixed perpetual license

N7617B-GFP
  • Configure partially-coded 802.11ac signals
  • Supports 20, 40, and 80 MHz bandwidth signals
  • Supports, short guard interval and MCS index 0-9
  • Create PPDU format for frame with data packet or NDP format
N7617B-GNP Basic 802.11ac WLAN, floating license
N7617B-GTP Basic 802.11ac WLAN, transportable perpetual license
N7617B-HFP
Update to 802.11a/b/g/j/p and 802.11n, fixed perpetual license 

Update to 802.11a/b/g/j/p and 802.11n, fixed perpetual license

N7617B-HFP
  • Option HFP adds capabilities to the 802.11a/b/g/j/p and 802.11n basic and advanced options
N7617B-HNP Update to 802.11a/b/g/j/p and 802.11n, floating license
N7617B-HTP Update to 802.11a/b/g/j/p and 802.11n, transportable perpetual license
N7617B-JFP
Basic 802.11ah WLAN, fixed perpetual license 

Basic 802.11ah WLAN, fixed perpetual license

N7617B-JFP
  • Configures partially-coded 802.11ah signals
  • Supports 1/2/4/8/16 MHz bandwidth, format of S1G, 1 or 2 MHz duplicate mode
  • Supports short or long guard interval, S1G Short or S1G Long Preamble, MCS0-10 modulation scheme
  • Supports PPDU and NDP frame
N7617B-JNP Basic 802.11ah WLAN, floating license
N7617B-JTP Basic 802.11ah WLAN, transportable perpetual license
N7617B-LIC License CD-ROM
N7617B-MEF Minor enhancement update for floating options
N7617B-MEU Minor enhancement update
N7617B-QFP
Advanced 802.11a/b/g/j/p WLAN, fixed perpetual license 

Advanced 802.11a/b/g/j/p WLAN, fixed perpetual license

N7617B-QFP
  • Configure single and multi-carrier signals
  • Provides fully coded signals
  • Supports different coding rates and modulation types
  • Add baseband I/Q impairments
N7617B-QNP Advanced 802.11a/b/g/j/p WLAN, floating license
N7617B-QTP Advanced 802.11a/b/g/j/p WLAN, transportable perpetual license
N7617B-RFP
Advanced 802.11a/b/g/j/p/n WLAN, fixed perpetual license 

Advanced 802.11a/b/g/j/p/n WLAN, fixed perpetual license

N7617B-RFP
  • Configures fully-coded 802.11a/b/g/j/p and 802.11n signals
  • Supports different bandwidth, coding rate and modulation types (OFDM, DSSS and PBCC) for 802.11a/b/g/j/p 
  • Supports 20 and 40 MHz, MCS0-76, aggregated MPDUs and operation modes in legacy, mixed or green field for 802.11n
N7617B-RNP Advanced 802.11a/b/g/j/p/n WLAN, floating license
N7617B-RTP Advanced 802.11a/b/g/j/p/n WLAN, transportable perpetual license
N7617B-SFP
Update to 802.11n WLAN, fixed perpetual license 

Update to 802.11n WLAN, fixed perpetual license

N7617B-SFP
  • Updates basic and advanced 802.11n options to the Draft 6.0 July 2008 specifications
  • Allows complete access to MCS indexes 0-76
  • Supports MAC header modifications
N7617B-SNP Update to 802.11n WLAN, floating license
N7617B-STP Update to 802.11n WLAN, transportable perpetual license
N7617B-TFP
Advanced 802.11ac WLAN, fixed perpetual license 

Advanced 802.11ac WLAN, fixed perpetual license

N7617B-TFP
  • Configure fully-coded 802.11ac signals
  • Supports 20, 40, and 80 MHz bandwidth signals
  • Supports short guard interval, MCS index 0 to 9, and aggregation MPDU's
  • Flexible spatial stream configuration, space-time blocking coding, and single or multi-user MIMO configurations
N7617B-TNP Advanced 802.11ac WLAN, floating license
N7617B-TTP Advanced 802.11ac WLAN, transportable perpetual license
N7617B-UFP
Advanced 802.11ah WLAN, fixed perpetual license 

Advanced 802.11ah WLAN, fixed perpetual license

N7617B-UFP
  • Configures fully-coded 802.11ah signals
  • Supports 1 to 16 MHz bandwidth, MCS Index 0-10, format of S1G, 1 or 2 MHz duplicate mode
  • Supports configuration of aggregated MPDUs, MAC header, MAC FCS and sequence control
  • Configures multi-user MIMO configurations for up to 4 streams/antennas
     
N7617B-UNP Advanced 802.11ah WLAN, floating license
N7617B-UTP Advanced 802.11ah WLAN, transportable perpetual license
N7620B
Signal Studio for Pulse Building 

Signal Studio for Pulse Building

N7620B
  • Complex, wideband pulse patterns for radar/EW test
  • Waveform playback mode
  • ≤ 2 GHz of modulation bandwidth from 1 to 44 GHz RF
  • Custom or standard intra-pulse modulation formats
  • Basic waveform for component test, advanced for receiver test
N7620B-1FP Connect to E4438C ESG, fixed perpetual license
N7620B-1TP Connect to E4438C ESG, transportable perpetual license
N7620B-2FP Connect to E8267D PSG, fixed perpetual license
N7620B-2TP Connect to E8267D PSG, transportable perpetual license
N7620B-3FP Connect to N5172B/N5182B EXG/MXG, fixed perpetual license
N7620B-3TP Connect to N5172B/N5182B EXG/MXG, transportable perpetual license
N7620B-AFP Connect to M8190A arbitrary waveform generator, fixed perpetual license
N7620B-ATP Connect to M8190A arbitrary waveform generator, transportable perpetual license
N7620B-DFP Connect to N824xA/N603xA, M93xx, fixed perpetual license
N7620B-EFP
Basic pulse building - pulse patterns, fixed perpetual license 

Basic pulse building - pulse patterns, fixed perpetual license

N7620B-EFP
  • Build complex pulse patterns for radar or electronic warfare
  • Create wideband high-fidelity pulsed signals for carriers up to 44 GHz
  • Works with Keysight’s wideband arbitrary waveform generators and signal generators
N7620B-ETP Basic pulse building - pulse patterns, transportable perpetual license
N7620B-LIC License on CD-ROM
N7620B-QFP
Advanced pulse building - antenna and PRI, fixed perpetual license 

Advanced pulse building - antenna and PRI, fixed perpetual license

N7620B-QFP
  • Add pulse width patterns, including linear & stepped pulse widths
  • Add PRI patterns, including linear ramp, stepped, staggered & bursted patterns
  • Add signal impairments such as jitter & wobulation
  • Import or export pattern files from a spreadsheet using a CSV file format
N7620B-QTP Advanced pulse building - antenna and PRI, transportable perpetual license
N7621B
Signal Studio for Multitone Distortion 

Signal Studio for Multitone Distortion

N7621B
  • Multitone and noise power ratio (NPR) signals for testing narrowband components and receivers
  • Waveform playback mode
  • Distortion free two-tone and multitone signals, up to 4096 tones
  • Automatically apply pre-distortion using a spectrum analyzer
N7621B-1FP Connect to E4438C ESG, fixed perpetual license
N7621B-1TP Connect to E4438C ESG, transportable perpetual license
N7621B-2FP Connect to E8267D PSG, fixed perpetual license
N7621B-2TP Connect to E8267D PSG, transportable perpetual license
N7621B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7621B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7621B-AFP Connect to M8190A, fixed perpetual license
N7621B-ATP Connect to M8190A, transportable perpetual license
N7621B-DFP Connect to N824xA/N603xA/M933x, fixed perpetual license
N7621B-EFP
Enhanced Multitone, fixed perpetual license 

Enhanced Multitone, fixed perpetual license

N7621B-EFP
  • Create a multitone test stimulus with up to 4096 tones
  • Configure distortion-free two-tone and multitone test signals with IMD suppression >70 dBc
  • Control magnitude and phase (random, parabolic, or constant phase) for individual tones with presets across tones to control CCDF characteristics
N7621B-ETP Enhanced Multitone, transportable perpetual license
N7621B-FFP
Noise Power Ratio (NPR), fixed perpetual license 

Noise Power Ratio (NPR), fixed perpetual license

N7621B-FFP
  • Create a NPR with a user defined notch width with excellent feed through suppression
  • Excellent performance: dynamic range of > 60 dBc and +/- 0.5 dB flatness
  • Supports more than 100,000 tones
  • The synthetic noise parameters and signal statistics are well defined and accurately reproducible
N7621B-FTP Noise Power Ratio (NPR), transportable perpetual license
N7621B-LIC License CD ROM
N7623B
Signal Studio for Digital Video 

Signal Studio for Digital Video

N7623B
  • DVB-T/H/T2/C/S/S2; ISDB-T/TB/TSB/Tmm; ATSC, ATSC-M/H; DTMB (CTTB); CMMB; J.83 Annex A/B/C ; DOCSIS DS standards
  • Waveform playback & real-time mode
  • Single and multi-carrier
  • Partially coded signals for component test, fully coded for receiver test
N7623B-1FP Connect to E4438C ESG, fixed perpetual license
N7623B-1TP Connect to E4438C ESG, transportable perpetual license
N7623B-2FP Connect to E8267D PSG, fixed perpetual license
N7623B-2TP Connect to E8267D PSG, transportable perpetual license
N7623B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7623B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7623B-6FP Connect to N5106A PXB, fixed perpetual license
N7623B-6TP Connect to N5106A PXB, transportable perpetual license
N7623B-7FP Connect to simulation software, fixed perpetual license
N7623B-7NP Connect to simulation software, floating license
N7623B-8FP Connect to E6607 EXT, fixed perpetual license
N7623B-8TP Connect to E6607 EXT, transportable perpetual license
N7623B-9FP
Connect to M9381A, fixed perpetual license 

Connect to M9381A, fixed perpetual license

N7623B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7623B-9TP
Connect to M9381A, transportable perpetual license 

Connect to M9381A, transportable perpetual license

N7623B-9TP
Option 9FP provides connectivity to M9381A PXIe VSG.
N7623B-EFP
Advanced DVB-T/H real time, fixed perpetual license 

Advanced DVB-T/H real time, fixed perpetual license

N7623B-EFP
  • DVB-T/H digital video signal real-time generation
  • Key parameters
  • Payload supports: PN9, PN15, PN23
  • Automate with .NET API and SCPI remoting
N7623B-ETP Advanced DVB-T/H real-time, transportable perpetual license
N7623B-FFP
Advanced DVB-C/J.83 Annex A/C real-time, fixed perpetual license 

Advanced DVB-C/J.83 Annex A/C real-time, fixed perpetual license

N7623B-FFP
  • Create fully coded real-time DVB-C/J.83 Annex A/C signals
  • Configure DVB-C signal modulation types: 16/32/64/128/256QAM
  • Payload supports: PN9, PN15, PN23
  • Automate with .NET API and SCPI remoting
N7623B-FTP Advanced DVB-C/J.83 Annex A/C real-time, transportable perpetual license
N7623B-GFP
Advanced DVB-S/S2 real-time, fixed perpetual license 

Advanced DVB-S/S2 real-time, fixed perpetual license

N7623B-GFP
  • Configure fully coded real-time DVB-S or DVB-S2 signals
  • Configure DVB-S signals with QPSK modulation
  • Payload supports: PN9, PN15, PN23, data pattern, TS Null packet, ColorBar demo, MPEG2-TS
  • Automate with .NET API and SCPI remoting
N7623B-GTP Advanced DVB-S/S2 real-time, transportable perpetual license
N7623B-HFP
Advanced DVB-T2 real-time, fixed perpetual license 

Advanced DVB-T2 real-time, fixed perpetual license

N7623B-HFP
  • Create fully coded DVB-T2 real-time signals 
  • Configure DVB-T2 signal bandwidth of 1.7/5/6/7/8/10 MHz
  • Payload supports: PN9, PN15, PN23, data pattern, ColorBar demo, MPEG2-TS file
  • Automate with .NET API and SCPI remoting
N7623B-HTP Advanced DVB-T2 real-time, transportable perpetual license
N7623B-JFP
Advanced ISDB-T real-time, fixed perpetual license 

Advanced ISDB-T real-time, fixed perpetual license

N7623B-JFP
  • Create fully coded real-time ISDB-T, ISDB-TB or ISDB-TSB signals
  • Configure ISDB-T real-time signals 
  • Payload supports: PN9, PN15, PN23, data pattern, TS NULL packet, ColorBar demo, MPEG2-TS file
  • Automate with .NET API and SCPI remoting
N7623B-JTP Advanced ISDB-T real-time, transportable perpetual license
N7623B-LIC License CD-ROM
N7623B-MEF Minor enhancement update for floating options
N7623B-MEU
Minor enhancement update 

Minor enhancement update

N7623B-MEU
  • Latest enhancements to Signal Studio for Digital Video
N7623B-MFP
Advanced ISDB-Tmm, ISDB-T enhancement, fixed perpetual license 

Advanced ISDB-Tmm, ISDB-T enhancement, fixed perpetual license

N7623B-MFP
  • Create fully-coded ISDB-Tmm signals of 33 segments
  • Create fully-coded ISDB-T or ISDB-tmm signals with AC builder tool
  • Payload supports: Data pattern , Color/Bar sample, MPEG2-TS file
  • Automate with .NET API and NET remoting
N7623B-MNP Advanced ISDB-Tmm, ISDB-T enhancement, floating license
N7623B-MTP Advanced ISDB-Tmm, ISDB-T enhancement, transportable perpetual license
N7623B-NFP
Advanced ATSC-M/H, fixed perpetual license 

Advanced ATSC-M/H, fixed perpetual license

N7623B-NFP
  • Create fully-coded ATSC-M/H 8-VSB modulation signal
  • Configure ATSC-MH parade configuration
  • Payload supports: data pattern, ColorBar sample, Multiplexed TS, MPEG-TS, M/H Service
  • Automate with .NET API and .NET remoting
N7623B-NNP Advanced ATSC-M/H, floating license
N7623B-NTP Advanced ATSC-M/H, transportable perpetual license
N7623B-PFP
Advanced BER tools, fixed perpetual license 

Advanced BER tools, fixed perpetual license

N7623B-PFP
  • Works with DVB-C or J.83 Annex B waveform playback
  • Add known error bits to the payload data after RS coding to validate the receiver BER algorithm
N7623B-PNP Advanced BER tools, floating license
N7623B-PTP Advanced BER tools, transportable perpetual license
N7623B-QFP
Advanced DVB-T/H/C/J.83 Annex A/C, fixed perpetual license 

Advanced DVB-T/H/C/J.83 Annex A/C, fixed perpetual license

N7623B-QFP
  • Create fully coded DVT-T, DVB-H, DVB-C, ISDB-C signal
  • Configure DVB-T or DVB-H signal
  • Payload supports: Data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-QNP Advanced DVB-T/H/C/J.83 Annex A/C, floating license
N7623B-QTP Advanced DVB-T/H/C/J.83 Annex A/C, transportable perpetual license
N7623B-RFP
Advanced ISDB-T, fixed perpetual license 

Advanced ISDB-T, fixed perpetual license

N7623B-RFP
  • Create fully cody ISDB-T, ISDB-TB, ISDB-TSB signal
  • Configure ISDB-T signal 
  • Payload supports: Data pattern, ColorBar sample, MPEG-TS file
  • Automate with .NET API and .NET remoting
N7623B-RNP Advanced ISDB-T, floating license
N7623B-RTP Advanced ISDB-T, transportable perpetual license
N7623B-SFP
Advanced DTMB, fixed perpetual license 

Advanced DTMB, fixed perpetual license

N7623B-SFP
  • Create fully coded DTMB(CTTB) single or multi-carrier signal
  • Configure DTMB(CTTB) signal
  • Payload supports: data pattern, ColorBar sample, MPeg2-TS file
  • Automate with .NET API and .NPI remoting
N7623B-SNP Advanced DTMB, floating license
N7623B-STP Advanced DTMB, transportable perpetual license
N7623B-UFP
Advanced ATSC, fixed perpetual license 

Advanced ATSC, fixed perpetual license

N7623B-UFP
  • Create fully coded ATSC 8VSB or 16VSB signal
  • Configure ATSC signal
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .ET remoting
N7623B-UNP Advanced ATSC, floating license
N7623B-UTP Advanced ATSC, transportable perpetual license
N7623B-VFP
Advanced DVB-S, fixed perpetual license 

Advanced DVB-S, fixed perpetual license

N7623B-VFP
  • Create fully coded DVB-S signal
  • Configure DVB-S signal
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-VNP Advanced DVB-S, floating license
N7623B-VTP Advanced DVB-S, transportable perpetual license
N7623B-WFP
Advanced DVB-S2, fixed perpetual license 

Advanced DVB-S2, fixed perpetual license

N7623B-WFP
  • Create fully coded DVB-S2 signal
  • Configure DVB-S2 signal
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-WNP Advanced DVB-S2, floating license
N7623B-WTP Advanced DVB-S2, transportable perpetual license
N7623B-XFP
Advanced J.83 Annex B, DOCSIS DS, fixed perpetual license 

Advanced J.83 Annex B, DOCSIS DS, fixed perpetual license

N7623B-XFP
  • Create fully coded J.83 Annex B or DOCSIS DS signal
  • Configure J.83/B signal
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-XNP Advanced J.83 Annex B, DOCSIS DS, floating license
N7623B-XTP Advanced J.83 Annex B, DOCSIS DS, transportable perpetual license
N7623B-YFP
Advanced CMMB, fixed perpetual license 

Advanced CMMB, fixed perpetual license

N7623B-YFP
  • Create fully coded CMMB sgnal
  • Configure CMMB signal
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-YNP Advanced CMMB, floating license
N7623B-YTP Advanced CMMB, transportable perpetual license
N7623B-ZFP
Advanced DVB-T2, fixed perpetual license 

Advanced DVB-T2, fixed perpetual license

N7623B-ZFP
  • Create fully coded DVB-T signal
  • Configure DVB-T2 signall
  • Payload supports: data pattern, ColorBar sample, MPEG2-TS file
  • Automate with .NET API and .NET remoting
N7623B-ZNP Advanced DVB-T2, floating license
N7623B-ZTP Advanced DVB-T2, transportable perpetual license
N7624B
Signal Studio for LTE/LTE-Advanced FDD 

Signal Studio for LTE/LTE-Advanced FDD

N7624B
  • 3GPP Release 9 (LTE) & Release 10 (LTE-Advanced)
  • Waveform playback & real-time mode
  • Uplink & downlink configuration including MIMO 
  • Single- & multi-carrier including MSR
  • Partially coded signals for component test, fully coded for receiver test
N7624B-1FP Connect to E4438C ESG, fixed perpetual license
N7624B-1TP Connect to E4438C ESG, transportable perpetual license
N7624B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7624B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7624B-6FP Connect to N5106A PXB, fixed perpetual license
N7624B-6TP Connect to N5106A PXB, transportable perpetual license
N7624B-7FP Connect to simulation software, fixed perpetual license
N7624B-7NP Connect to simulation software, floating license
N7624B-8FP Connect to E6607 EXT, fixed perpetual license
N7624B-8TP Connect to E6607 EXT, transportable perpetual license
N7624B-9FP
Connect to M9381A and M9252A, fixed perpetual license 

Connect to M9381A and M9252A, fixed perpetual license

N7624B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
N7624B-9TP
Connect to M9381A and M9252A, transportable perpetual license 

Connect to M9381A and M9252A, transportable perpetual license

N7624B-9TP
  • Transportable, perpetual license (Option 9TP)
  • Also available as a fixed license (Option 9FP)
N7624B-HFP
Basic LTE FDD R9, fixed perpetual license 

Basic LTE FDD R9, fixed perpetual license

N7624B-HFP
  • Configure LTE bandwidth, subcarrier modulation, cyclic prefix, more
  • Predefined setups for E-UTRA Test Models
  • Unique configurations for: PDSCH, PDCCH, PCFICH, PHICH, PUSCH, PUCCH, PRACH
  • Support shorter length waveform generation
N7624B-HNP Basic LTE FDD R9, floating license
N7624B-HTP Basic LTE FDD R9, transportable perpetual license
N7624B-JFP
Basic LTE-Advanced FDD R10, fixed perpetual license 

Basic LTE-Advanced FDD R10, fixed perpetual license

N7624B-JFP
  • Physical layer-coded waveforms compliant to 3GPP LTE-Advanced Release 10 
  • Downlink & uplink carrier aggregation & shorter waveform generation
  • Enhanced uplink support including simultaneous PUCCH and PUSCH
  • MSR with multi-format waveform summing
N7624B-JNP Basic LTE-Advanced FDD R10, floating license
N7624B-JTP Basic LTE-Advanced FDD R10, transportable perpetual license
N7624B-KFP
Envelope tracking, fixed perpetual license 

Envelope tracking, fixed perpetual license

N7624B-KFP
  • Generate envelope from Signal Studio LTE waveform
  • Real-time timing alignment between RF and envelope
  • Shaping table manager helps managing multiple shaping tables
  • 33500A/B series waveform generator support for envelope generation
N7624B-KNP Envelope tracking, floating license
N7624B-KTP Envelope tracking, transportable perpetual license
N7624B-LIC License CD ROM
N7624B-MEF Minor enhancement update for floating options
N7624B-MEU
Minor enhancement update 

Minor enhancement update

N7624B-MEU
  • Access the latest enhancements to Signal Studio for LTE/LTE-Advanced FDD
N7624B-SFP
Advanced LTE FDD R9, fixed perpetual license 

Advanced LTE FDD R9, fixed perpetual license

N7624B-SFP
  • Configure LTE bandwidth, subcarrier modulation, cyclic prefix, and more
  • Predefined configurations for all uplink and downlink FRC
  • Create transport channel coding for CL-SCH, DCI, CFI, HI, UL-SCH, UCI, MCH, and PRS
N7624B-SNP Advanced LTE FDD R9, floating license
N7624B-STP Advanced LTE FDD R9, transportable perpetual license
N7624B-TFP
Advanced LTE-Advanced FDD R10, fixed perpetual license 

Advanced LTE-Advanced FDD R10, fixed perpetual license

N7624B-TFP
  • Fully-coded LTE-Advanced FDD waveforms
  • Carrier aggregation with cross-carrier scheduling
  • Support downlink 8x8 MIMO; uplink 4x4 MIMO configurations
  • Simultaneous PUSCH/PUCCH, PUCCH format 3 and format 1b with channel selection
  • DCI compliance with R10
N7624B-TNP Advanced LTE-Advanced FDD R10, floating license
N7624B-TTP Advanced LTE-Advanced FDD R10, transportable perpetual license
N7624B-WFP
Advanced LTE/LTE-Advanced FDD real-time R9/R10 UL, fixed perpetual license 

Advanced LTE/LTE-Advanced FDD real-time R9/R10 UL, fixed perpetual license

N7624B-WFP
  • Configure system bandwidth, modulation type, fading parameters, noise parameters, FRCs
  • Predefined FRCs to support all eNB receiver test signal configurations
  • Supports X-Series and N5106A PXB
N7624B-WTP Advanced LTE/LTE-Advanced FDD real-time R9/R10 UL, transportable perpetual license
N7625B
Signal Studio for LTE/LTE-Advanced TDD 

Signal Studio for LTE/LTE-Advanced TDD

N7625B
  • 3GPP Release 9 (LTE) & Release 10 (LTE-Advanced)
  • Waveform playback & real-time mode
  • Uplink & downlink configuration including MIMO 
  • Single- & multi-carrier including MSR
  • Partially coded signals for component test, fully coded for receiver test
N7625B-1FP Connect to E4438C ESG, fixed perpetual license
N7625B-1TP Connect to E4438C ESG, transportable perpetual license
N7625B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
N7625B-3TP Connect to N5182/62 MXG, N5172 EXG, transportable perpetual license
N7625B-6FP Connect to N5106A PXB, fixed perpetual license
N7625B-6TP Connect to N5106A PXB, transportable perpetual license
N7625B-7FP Connect to simulation software, fixed perpetual license
N7625B-7NP Connect to simulation software, floating license
N7625B-8FP Connect to E6607 EXT, fixed perpetual license
N7625B-8TP Connect to E6607 EXT, transportable perpetual license
N7625B-9FP
Connect to M9381A and M9252A, fixed perpetual license 

Connect to M9381A and M9252A, fixed perpetual license

N7625B-9FP
  • Fixed, perpetual license (Option 9FP)
  • Also available as a transportable license (Option 9TP)
     
N7625B-9TP
Connect to M9381A and M9252A, transportable perpetual license 

Connect to M9381A and M9252A, transportable perpetual license

N7625B-9TP
  • Transportable, perpetual license (Option 9TP)
  • Also available as a fixed license (Option 9FP)
N7625B-EFP
Basic LTE TDD R9, fixed perpetual license 

Basic LTE TDD R9, fixed perpetual license

N7625B-EFP
  • Configure LTE bandwidth, subcarrier modulation and more
  • Predefined set-ups for all E-UTRA test models
  • Unique configurations for PDSCH, PDCCH, PCFICH, PHICH, PUSCH, PUCCH, PRACH
  • Support shorter length waveform generation
N7625B-ENP Basic LTE TDD R9, floating license
N7625B-ETP Basic LTE TDD R9, transportable perpetual license
N7625B-JFP
Basic LTE-Advanced TDD R10, fixed perpetual license 

Basic LTE-Advanced TDD R10, fixed perpetual license

N7625B-JFP
  • Physical layer-coded waveforms compliant to 3GPP LTE-Advanced Release 10 
  • Downlink & uplink carrier aggregation and shorter length waveform generation
  • Enhanced uplink support including simultaneous PUCCH & PUSCH
  • MSR with multi-format waveform summing
N7625B-JNP Basic LTE-Advanced TDD R10, floating license
N7625B-JTP Basic LTE-Advanced TDD R10, transportable perpetual license
N7625B-KFP
Envelope tracking, fixed perpetual license 

Envelope tracking, fixed perpetual license

N7625B-KFP
  • Generate envelope from Signal Studio LTE waveform
  • Real-time timing alignment between RF and envelope
  • Shaping table manager helps manage multiple shaping tables
  • 33500A/B Series waveform generator support for envelope generation
N7625B-KNP Envelope tracking, floating license
N7625B-KTP Envelope tracking, transportable perpetual license
N7625B-LIC License on CD RoM
N7625B-MEF Minor enhancement update for floating options
N7625B-MEU
Minor enhancement update 

Minor enhancement update

N7625B-MEU
  • Access the latest enhancements to Signal Studio for LTE/LTE-Advanced TDD
N7625B-QFP
Advanced LTE TDD R9, fixed perpetual license 

Advanced LTE TDD R9, fixed perpetual license

N7625B-QFP
  • Predefined configurations for all uplink and downlink FRC
  • Support UE-Specific RS for port 5, 7, 8
  • Create transport channel coding: DL-SCH, DCI, CFI, HI, UL-SCH, UCI, MCH, PRS
  • Automatically generated DCI content
N7625B-QNP Advanced LTE TDD R9, floating license
N7625B-QTP Advanced LTE TDD R9, transportable perpetual license
N7625B-TFP
Advanced LTE-Advanced TDD R10, fixed perpetual license 

Advanced LTE-Advanced TDD R10, fixed perpetual license

N7625B-TFP
  • Fully-coded LTE-Advanced TDD waveforms
  • Carrier aggregation with cross-carrier scheduling, inter-band carrier aggregation
  • Downlink 8x8 MIMO, uplink 4x4 MIMO
  • Simultaneous PUSCH/PUCCH, PUCCH format 3 & format 1b with channel selection
  • DCI compliance with R10
N7625B-TNP Advanced LTE-Advanced TDD R10, floating license
N7625B-TTP Advanced LTE-Advanced TDD R10, transportable perpetual license
N7625B-WFP
Advanced LTE/LTE-Advanced TDD real-time R9/R10 UL, fixed perpetual license 

Advanced LTE/LTE-Advanced TDD real-time R9/R10 UL, fixed perpetual license

N7625B-WFP
  • Accept eNB feedback for HARQ and Timing Adjustment
  • Provide HARQ capability with real-time feedback
  • Supports X-Series and N5106A PXB
N7625B-WTP Advanced LTE/LTE-Advanced TDD real-time R9/R10 UL, transportable perpetual license

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S10-04 4 Hours of Remote Scheduled Productivity assistance
PS-S10-08 8 Hours of Remote Scheduled Productivity Assistance.
PS-S20 Startup assistance
PS-S20-01 Recommended Startup assistance
R-50C-011-3
Calibration Assurance Plan - Return to Keysight - 3 years 

Calibration Assurance Plan - Return to Keysight - 3 years

R-50C-011-3
  • OEM-quality service
  • Save on single calibration events during the three-year period
     
R-50C-011-5
Calibration Assurance Plan - Return to Keysight - 5 years 

Calibration Assurance Plan - Return to Keysight - 5 years

R-50C-011-5
  • OEM-quality service
  • Save on single calibration events during the five-year period
     
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

 Produits logiciels rattachés

  • Agilent N5102A Baseband Studio Digital Signal Interface Module N5102A Baseband Studio Digital Signal Interface Module 

    N5102A Baseband Studio Digital Signal Interface Module

    • Supports both inputs and outputs
    • Bit level access to Keysight´s wide range of baseband signal creation applications
    • Flexible data formats
    • Flexible clocking
    • Simplified connectivity

Related Products & Solutions

  • E4438C ESG vector signal generator E4438C ESG Vector Signal Generator 

    E4438C ESG Vector Signal Generator

    • Up to 6 GHz
    • Basic performance: R&D, manufacturing
    • 160 MHz bandwidth
    • Real-time signal generation with Signal Studio software
    • Consider N5182B MXG X-Series signal generators for greater performance, real-time and arbitrary waveform simulation

Related Industries & Technologies