Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G RF DVT Toolset

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

The 5G RF DVT toolset is a comprehensive solution to enable RF and RRM measurements on a call both for pre-standards and NR, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases. The toolset is based on the UXM 5G and enables you to:

  • Support multiple phases of wireless device development, from design verification to pre-conformance test, with traceability to industry standards;
  • Accelerate test case creation, execution and analysis with easy to use tools allowing a higher level of flexibility and control;
  • Fully test 5G technologies faster, to guarantee that 5G features are fully utilized to achieve maximum performance and compliance.

Easiest Test Case Creation

The 5G RF DVT toolset makes use of Keysight’s TAP (Test Automation Platform) to allow the user to easily create and customize RF and RRM test cases with the highest degree of parametrization.

Key elements of the test creation tool include:

  • Test steps (i.e., attach, cell configuration)
  • Test methods
  • Generic test cases

Most Collaborative Results Analysis

The 5G RF DVT Toolset allows early identification of design defects, ensuring a faster and more cost-effective development. Real time access to RF results enables you to make informed decisions quickly.

Log Viewer is a collaborative analysis tool that provides:

  • Bookmarks to highlight key areas of interest when sharing logs with other teams.
  • Customizable filters that allow different teams to investigate issues efficiently.
  • Export options for other file formats and plug-ins that allow third-party tools to be used for additional analysis.

Earliest Availability of Advanced Features

Achieved through early collaborations with key industry leaders, the 5G RF DVT Toolset brings the earliest availability of needed RF measurements and pre-5G operator test, including methodologies to test beamforming in controlled environments.

Description

5G-related features such as beamforming at mmWave and spectrum sharing increase test complexity considerably. To succeed in the fast-moving 5G industry, it’s critical that you can emulate all the 5G system elements flexibly, make accurate measurements and informed decisions during the prototyping phase. From the industry leader in protocol and mmWave test, the 5G RF DVT Toolset extends Keysight series of network emulation solutions to help you streamline your current and future 5G device workflow. The 5G RF DVT toolset shares key components with other Keysight 5G solutions, such as the 5G Protocol R&D Toolset.