Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution

Sold By:

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Compact and flexible AXIe modular form factor
  • 74 Gbaud maximum symbol rate
  • 83 to 92 GSa/s sample rate
  • 512k samples maximum record length
  • 8 bit ADC resolution
  • Turn-key solutions for ICR and ACO module testing

Description

The M8290A is a flexible solution platform for 400G coherent component and transmitter test. It incorporates a 92 GSa/s modular optical modulation analyzer and a 92 GSa/s 4-channel electrical digitizer. Besides these modules an additional arbitrary waveform generator module up to 92 GSa/s, such as the M8196A, can be added to the same AXIe chassis. This setup results in a compact and flexible coherent test solution that can be used together with additional specialized solution software for Integrated Coherent Receiver (ICR) and Analog Coherent Optical (ACO) module characterization.

Target Applications

  • Coherent optical transmitter testing
  • Integrated coherent receiver testing
  • Test of pluggable analog coherent optics