Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

WinForms Trace Graph

  • Provides WinForms control for displaying data in a 2-D (xy) graph
  • Real or complex data can be drawn in a variety of ways
  • Supports multiple data markers
     

Trace display plugin

  • Transfers input data vector to a drawing component that displays the vector data

Trace window plugin

  • Displays vector data from a downstream plugin in a popup window

Description

The Keysight Measurement Framework (KMF) WinForms Visualization Pack augments the KS9400A Core Libraries and provides graphical user interface (GUI) tools for developers using Microsoft’s Windows Forms (WinForms) graphical class library as a part of Microsoft’s .NET Framework. See KS9401A WPF Visualization Pack if you’re using Microsoft’s Windows Presentation Foundation.

Download a 30-day trial of KMF now.

Related Industries & Technologies