Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

WPF trace graph

  • Provides WPF control using full compositing to display data as a trace graph
  • Supports other WPF controls on top of this control
  • Real or complex data can be drawn in a variety of ways
  • Supports multiple data markers

Trace display plugin

  • Transfers input data vector to a drawing component that displays the vector data

Description

The Keysight Measurement Framework (KMF) WPF Visualization Pack augments the KS9400A Core Libraries and provides graphical user interface (GUI) tools for developers using Microsoft’s Windows Presentation Foundation (WPF) for rendering user interfaces in Windows-based applications. See KS9402A WinForms Visualization Pack if you’re using Microsoft’s Windows Forms graphical class library.

Download a 30-day trial of KMF now.

Related Industries & Technologies