Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Measurement Wizard Assistant software for simplifying multiport device measurements using the E5080A and E5092A
  • Easy and fast measurement setup with step-by-step setup wizard
  • Measurement connectivity matrix with the E5092A multiport test set
  • Calibration wizard minimizes operating time
  • Automatic test procedure with go/ not go limit test

Description

The S96790A software simplifies complicated multiport measurement setups and calibration processes using the 4-port E5080A and the E5092A configurable multiport test set(s). The combination offers a comprehensive multiport solution up to 40 ports. The software dramatically improves the productivity of your multiport device testing.