Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Fast and convenient measurements with GCA's SMART Sweep
  • Highly accurate results with a guided calibration - power and mismatch correction
  • Complete amplifier characterization with 2-dimensional (2D) sweeps, choice of sweep frequency per power, or sweep power per frequency
  • Flexibility with a variety of compression algorithms - compression from linear gain, maximum gain, or X/Y compression

Description

The S96086A adds the software capabilities for the gain compression application (GCA). GCA provides fast and accurate input power, output power, gain, and phase at the compression point of an amplifier or frequency converter, over a specified frequency and power range, with a simple setup. GCA eliminates the problems of lengthy test times and inconvenient setups by providing SMART Sweep that is easy-to-use, fast and accurate. GCA also includes a guided calibration that corrects for absolute power levels, frequency response, and mismatch errors.