Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Easiest way to remove fixture effects from non-coaxial device measurements
  • Extract fixture S-parameters from 2x thru or one-port measurements
  • Step-by-step wizard to characterize your fixture and remove it from your measurements
  • De-embed files can be saved in a variety of formats for later use

Description

Many devices do not have coaxial connectors and are put in fixtures in order to measure them in a coaxial environment. Accurately removing the effects of the fixture is required to get a good measurement of the device under test (DUT). The automatic fixture removal adds a powerful application wizard to guide you through characterizing a fixture and removing it from the measurement.