Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

802.11ax Test Solution

Sold By:

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Meets stringent EVM test requirements

  • Better than -50 dB performance for chipset and PA characterization
  • Better than -48 dB performance for 8x8 device validation, even across 8 parallel streams
  • At source power levels, up to 5 dBm across a dynamic range over 25 dB

8x8 MIMO testing for design validation

  • 8 Streams at 5 GHz band, 1024 QAM, 80 MHz, preamble
  • Independent source and analyzer work on different frequencies

Supports D1.2 test cases

Supports multi-user testing for both UL and DL, OFDMA + MU-MIMO

High Power testing required for Over-The-Air (OTA) and outdoor access point

Complies with latest regulatory requirement of blocking, co-existence and adaptive testing

Description

The Keysight portfolio of 802.11ax test solutions provides ready-to-use software that fully supports required 802.11ax test parameters, from SISO to 2x2/4x4/8x8 MIMO test, across R&D, design verification, and manufacturing test.

The common user interface and software control across hardware platforms means you can easily reuse across R&D, design verification, and manufacturing, saving valuable development time.