Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

BT2191A Self-Discharge Measurement System

  • BT2191A-HWR Hardware
  • BT2191A-120 120-volt ac line selection for 34465A and 34470A
  • BT2192A Self Discharge Measurement System Software
  • R-51B-001-Z 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

For cell designers and cell users evaluating cells for user in their designs:

  • 1-Channel Self-Discharge Measurement System
  • 0.025% current measurement accuracy for discharge currents up to 10 mA
  • 0.0016% cell voltage measurement accuracy for cell voltages up to 4.5V
  • ± 10 μVpk source voltage stability (typical).
  • System accurately measures self-discharge current in minutes or hours.
  • Software for instrument control, graphing of results, data logging and storage.

Description

The Keysight Self-Discharge Measurement System delivers a revolutionary reduction in the time required to measure cell self-discharge current. For smaller cells like cylindrical 18650 or 21700 cells, testing indicates that you can quickly determine stable self-discharge current in a time between 30 minutes and 2 hours, depending on the cell characteristics. And for larger capacity pouch cells (e.g., 10-60 Ah), this typically takes 1-2 hours.

That‘s a significant improvement compared to waiting weeks or months for the cell OCV to change enough to determine cell quality. And it significantly decreases your test cycle and improves your time to market.

The Self-Discharge Measurement System quickly measures self-discharge current using a potentiostatic measurement method with the characteristics needed to accurately make the direct current measurement:

  • Minimum disturbance of the cell
    • The voltage applied to the cell is quickly matched (± 5 μV) to the actual cell voltage. This minimizes any new charge or discharge and thus limits any new RC settling to a minimum.
    • The voltage applied to the cell is very stable (± 10 μVpk) to minimize continuing charge redistribution current noise on the self-discharge current measurement.
  • Accurately measures low-level self-discharge currents to ±(0.025% + 100nA)

The Self-Discharge Measurement System also measures the cell temperature. This allows you to see how cell voltage and self-discharge current vary with temperature. Since cells have a complex temperature coefficient for their voltage, monitoring cell temperature allows you to control or eliminate changes in cell voltage caused by changes in temperature. And controlling those voltage changes eliminates a significant source of error in the self-discharge current measurement. You can use the T-type thermocouple supplied with the BT2191A or provide your own sensor and wiring. Supported sensors include T, J, K, E, N, R-type thermocouples; 5kΩ thermistor; Pt100 & Pt1000 RTDs.

BT2191A Self-Discharge Measurement System

Related Industries & Technologies