Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS9045A LTE-A FDD UL/DL EVM Plugin

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

The LteAFddDownlinkEvm and LteAFddUplinkEVM plugins can be used with LTE FDD downlink and uplink signals complying with these 3GPP standards, including:

  • TS36.211 v.10.7.0, TS36.141 v.11.12.0, TS36.521 v.10.6.0, TS36.212 v.10.8.0, TS36.213 v.10.12.0, TS36.214 v.10.1.0, TS36.101 v.11.4.0, TS36.104 v.11.4.0, TS36.201 v.10.0.0

You can alter measurement parameters for specific analysis, including:

  • Result length
  • Measurement interval, offset slot count, offset symbol count
  • Carrier center frequency, component carriers, carrier count
  • Sync mode

Output results can include:

  • Composite EVM, peak EVM, RMS average EVM
  • IQ origin offset, IQ gain imbalance, IQ quadrature skew error, IQ timing skew
  • Subcarrier index, symbol index
  • Symbol clock frequency error

Description

The Keysight Measurement Framework (KMF) software provides an easy to use software framework for rapid test solution development using Microsoft’s Visual Studio .NET environment. With KMF you can develop high- performance, scalable test measurement solutions which take full advantage of parallel processing multi-core CPUs for fastest measurement processing and testing speeds. KMF provides core framework libraries, Visual Studio developer tools, and measurement processing plugins that deliver trusted Keysight measurement algorithms in a componentized .dll form.

The LteAFddDownlinkEvm and LteAFddUplinkEVM plugins can be used with LTE FDD downlink and uplink signals complying with 3GPP technical specifications. Measurement parameters and outputs results can be tailored to your specific test requirements.

Download a 30-day trial of KMF now.

Related Industries & Technologies