Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 11,965

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1 GHz bandwidth oscilloscope
  • 2 analog channels
  • 5 GSa/s sample rate
  • See more signal detail with 1,000,000 wfms/s update rate
  • Isolate signals in seconds with exclusive zone triggering
  • Additional features available: 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis and mask testing

Description

The M9243A PXIe modular oscilloscopes provide 1 GHz of analysis bandwidth and support a wide array of probing and analysis tools. This is not a digitizer with an oscilloscope SFP (Soft Front Panel), but is instead a full-featured scope that utilizes Keysight’s InfiniiVision benchtop oscilloscope technology and hardware packaged for PXI.