Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E7760A Wideband Transceiver

Sold By:

Key Features & Specifications

Functionality

  • Compact 2U height one-box-tester
  • Provides 2 IFIO ports (Type SMA) covering 2 to 18GHz
  • Provides 6 RFIO (Type N), each one can be connected to one M1650A mmWave transceiver for 55-68 GHz
  • Support multiple trigger type: Free Run, External, RF Burst, Video and Internal

Performance

  • Analyzer amplitude range -90 dBm to +10 dBm.
  • Generator settable output power range: -60 dBm to +7 dBm
  • Linearity of +/-0.5 dB
  • IQ data capture depth and ARB waveform memory: 1G Samples

Measurement applications and software

  • Use Y7707A application software to generate and analyze 802.11ad signals which run inside E7760A
  • Support all 802.11ad transmitter and receiver measurements defined by IEEE 802.11
  • Provide GUI settings and remote control via SCPI
  • Support license as fixed, transportable or time based

Description

E7760A is a 2U height wideband transceiver for wideband component, subsystem, and system measurements. It can cover 2 IF input/output ports from 2 to 18 GHz and up to RF input/output ports from 55 to 68 GHz connecting the M1650A mmWave transceiver. Y7707A software runs inside E7760A to provide the flexibility to generate and analyze 802.11ad waveforms.

Related Industries & Technologies