Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Saudi Arabia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Automation

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Automated setup and control of the required crosstalk source(s), and the oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Extensibility

  • Use the User-Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables, and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Description

The Keysight Technologies N6470A Thunderbolt Transmitter Compliance Test Software provides you with a fast and easy way to verify and debug your Thunderbolt 3 designs. The Thunderbolt 3 electrical test software allows you to automatically execute Thunderbolt 3 physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.