Contact an Expert

E2697A High Impedance Adapter (includes 500 MHz passive probe)

Sold By:

Starting From US$ 1,954

Typical Configuration  

Typical Configuration

E2697A Adapter, high impedance (incl. passive probe)

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Bandwidth:

  • 500 MHz with 10073D passive probe

Range:

  • Dynamic Range: 1:1 +/- 0.8V; 10:1 +/- 8V
  • Dynamic Range with 10073D passive probe: 1:1 +/- 8V; 10:1 +/- 80V
  • Maximum Input Voltage: +/- 100V

Input Impedance

  • 1MOhm +/-1% (~12 pF)
  • Input Coupling: dc, ac (7 Hz)

Description

The E2697A high impedance adapter allows connection of probes that require a high impedance input (e.g., passive probes, current probes) to the Infiniium 54850, 80000 and 90000 Series of high performance oscilloscopes. The E2697A high impedance adapter extends the capability of Keysight Infiniium high-performance oscilloscopes, making them ideal for a variety of general-purpose measurements such as power supplies, inverters, semiconductor devices, etc. The E2697A provides switchable ac/dc coupling, as well as 10:1 and 1:1 attenuation settings.