Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

Sold By:

Typical Configuration  

Typical Configuration

N9080C LTE/LTE-Advanced FDD Measurement Application

  • N9080C-1FP LTE FDD measurement application, fixed perpetual license

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Signal analysis

  • LTE and LTE-Advanced FDD per 3GPP release 8 to 12
  • NB-IoT and eMTC per 3GPP release 13
  • Uplink and downlink RF transmitter conformance measurements in a single option
  • Pre-defined E-UTRA Test Configurations for multi-carrier (MC) and carrier aggregation (CA)
  • View and analyze up to five component carriers (CCs) simultaneously in both contiguous and non-contiguous configurations
  • Improved spectral efficiency with higher order demodulation to 256QAM
  • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

Measurements

  • Output power level: channel power
  • Transmitted signal quality: EVM, frequency error, time alignment error, RSTP, OSTP, I/Q offset and more. Pinpoint signal impairments with color-coded traces like EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Unwanted emissions: SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
  • All measurements are available for single carrier (LTE) and multi-carrier/CA (LTE-Advanced) with contiguous and non-contiguous allocations as defined by 3GPP

Performance (hardware dependent, single carrier)

  • Residual EVM, 5 MHz downlink signal: up to 0.34% (0.28% nominal)
  • ACLR, 5 MHz E-UTRA adjacent channel: up to -83.5 dB (nominal)
  • Absolute power accuracy: up to ±0.19 dB
  • Analysis bandwidth: UXA up to 1 GHz; PXA up to 510 MHz; MXA up to 160 MHz; EXA up to 40 MHz; CXA up to 25 MHz

Other features

  • For X-Series analyzers with multi-touch UI (N90x0B)
  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The N9080C LTE/LTE-Advanced FDD application includes proven, ready-to-use measurements. Capturing measurement expertise and delivering repeatable results, the application lets you see and understand the performance of your LTE/LTE-Advanced FDD or NB-IoT/eMTC base station (eNB) and user equipment devices and designs. Gain confidence from proven algorithms and outstanding accuracy at every performance point with X-Series signal analyzers and the multi-touch UI.

For LTE-Advanced FDD demodulation measurements, such as EVM and frequency error, the measurement application offers two modes for acquisition of up to 5 carriers. The first mode offers simultaneous acquisition of up to 5 intra band contiguous/ non-contiguous component carriers with a single wideband capture (requires UXA/PXA with 255 or 510 MHz bandwidth, MXA with 160 MHz bandwidth), or the second mode which uses an automatic sequencing function, eliminating the need for the wide analysis bandwidth option on the X-Series signal analyzer, thereby reducing the overall test equipment cost.

RF transmitter testing

  • Simplify measurement setup with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets, for each carrier, according to 3GPP TS 36.141 conformance document.
  • Perform measurement on all LTE/LTE-Advanced FDD channel bandwidths with ability to view measured results – of up to 5 CCs for LTE-Advanced- in multiple domains such as resource block, sub-carrier, slot, or symbol. Graphical displays with color coding and marker coupling allows you to search for problems faster and troubleshoot the found problems quicker.
  • Test beyond physical layer by using the transport layer decoding functionality. Troubleshoot transport layer problems and verify the channel encoding is correct by getting access to data at different points in the receiver chain such as: demapped, deinterleaved, descrambled, deratematched and decoded data.
  • Add real-time spectrum analyzer (RTSA) capability to the UXA, PXA or MXA signal analyzers to pinpoint interference caused by other transmitters in the operating band or other events such as cross-modulation of component carriers in the transmitter.

Related Industries & Technologies