Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5122A LTE TDD Signal Creation and Analysis Software for the E6610A RRH Tester

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Features 

  • Supports remote radio head manufacturing test per the LTE TDD standard
  • Key Measurements
    - Channel power
    - Occupied BW
    - EVM constellation
    - EVM vs. subcarrier
    - EVM vs time
    - ACLR
    - Spectrum emissions mask
    - CCDF
    - Option BR1: bit error rate on CPRI receivers
  • Included waveforms
    - Downlink: E-TM 1.1 and 3.1, at 5, 10, 20 MHz BW
    - Uplink: FRC 3-4, 3-5, and 3-7 (QPSK)
    - TDD multiplex modes: 1|4, 1|7, 2|5, 2|7, 3|8 (first value in each set is the uplink/downlink configuration, second value is the special subframe configuration)

Description

The LTE TDD signal creation and analysis software helps you easily achieve your manufacturing test goals for today’s remote radio heads using a CPRI interface. The N5122A software controls the E6610A remote radio head tester, providing both signal generation and analysis capabilities to measure all key performance parameters in a single software application running on a convenient PC-based user interface.