Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5121A LTE FDD Signal Creation and Analysis Software for the E6610A RRH Tester

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Features 

  • Supports remote radio head manufacturing test per the LTE FDD standard
  • Key Measurements
    - Channel power
    - Occupied BW
    - EVM constellation
    - EVM vs. subcarrier
    - EVM vs time
    - ACLR
    - Spectrum emissions mask
    - CCDF
    - Option BR1: bit error rate on CPRI receivers
  • Included waveforms
    - Downlink: E-TM 1.1 and 3.1, at 5, 10, 20 MHz BW
    - Uplink: FRC 3-4, 3-5, and 3-7 (QPSK)

Description

The LTE FDD signal creation and analysis software helps you easily achieve your manufacturing test goals for today’s remote radio heads using a CPRI interface. The N5121A software controls the E6610A remote radio head tester, providing both signal generation and analysis capabilities to measure all key performance parameters in a single software application running on a convenient PC-based user interface.