Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8085A MIPI® Receiver Test Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Fast characterization of single or multi-lane C-PHYSM and D-PHYSM receivers
  • Editor enabling set-up of all PHY-parameters in application terms
  • Reliable and automated calibration of signal parameters
  • Complete and compliant RX test procedures enabling automated, unattended test
  • Can be operated manually or under program control via customer or N5990A Keysight test sequencer

Description

The M8085A is a software plug-in for M8070A Bit Error Ratio Test system software within the M8000 series of BER test solutions. The M8085A software plug-in controls either the M8190A or the M8195A Arbitrary Waveform Generators to create C-PHY or D-PHY standard compliant test signals. In addition it provides routines for calibration of all signal parameters and for all tests specified in the applicable Conformance Test Suite. Together with the additional available DUT control interface it is possible to read the BER of the receiver under test from the M8070A software and display the BER dependency from test parameters within the M8070A user interface.

MIPI® is a registered trademark owned by MIPI Alliance

Related Industries & Technologies