Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

Sold By:

Starting From US$ 89,466

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Applications

  • Advanced research large scale experiments in hydrodynamics, plasma fusion (Tokamak/Stellarator), particle physics, or microwave astronomy
  • Multi-channel experiments

Functionality

  • 32 channels of DC to 500 MHz input frequency range, 8-bit resolution
  • Up to 1 GS/s sampling rate
  • Multi-module processing synchronization
  • On-board FPGAs for real time processing

Description

Based on the AXIe standard  the M9709A is an 8-bit digitizer, able to capture signals from DC up to 500 MHz at 1 GS/s with excellent measurement accuracy across 32 synchronous channels within a single card. The digitizer also enables long acquisitions with its very large on-board memory of up to 16 GB.

The multi-module processing synchronization allows building a system with up to three M9709A High-Speed Digitizers in a M9505A, 5-slot AXIe chassis. This configuration offers a modular acquisition of up to 96 channels, whilst maintaining phase coherence across all channels.

Let our digitizer specialists help you find the best solution for your applications. Contact us

You can also find more news about the evolution of the high-speed digitizer technology on our blog.