Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Fast switch between all major 2G/3G/3.5G wireless formats

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000® and 1xEV-DO, with some "world phones" crossing between these two systems as well. The E6785J fast switching lab application allows you to quickly move between all major 8960 2G/3G lab application formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, DB-DC-HSDPA, HSDPA-MIMO, cdma2000, 1xEV-DO, and eHRPD
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set: E6701K, E6704A, E6703J, E6702G, and E6706G. (For more information on these products visit the 8960 Test and Lab Application page)

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.

Related Industries & Technologies