Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 578

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • High transfer rate of 1.4 MB/s
  • High flexibility via up-plugging (PCIe 1x and above)
  • 3.3 V signal level for lower power consumption

Best for 

  •  Bandwidth-intensive test applications
  • Standard and low-profile brackets allow flexible connection
     

Description

PCIe is the next generation of PCI and offers unsurpassed speed and performance, making PCIe cards an ideal choice for many computer platforms and automation applications. It is full backward compatible with PCI-configured software or coding, removing the need to reconfigure any code. The 82351B is highly flexible with plug-and-play configuration and low profile PC with a bracket change.

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.

For Infiniium V-Series Oscilloscope
" Contact the nearest Keysight’s service center or visit http://www.keysight.com/my/faces/fapHomePage to purchase a V-Series Profile Bracket (54919-00105) which is a necessary additional part for upgrade of 82351B PCIe-GPIB Interface Card.”