Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Access to all formats in a single package

  • Ordering convenience of one model number, providing all current test application formats for the 8960 Series 10 test set
  • Test applications (formats) included: E1968A (GSM, GPRS, EGPRS), E1963A (W-CDMA), E1962B (cdma2000®, IS-95, AMPS), E1966A (1xEV-DO), and E1987A (fast switching across test applications)
  • Other features can be added to the E1991B for additional charge. For further details, refer to the Configuration Guide in the Document Library

Description

Save over the purchase of individual test applications

The E1991B is a powerful suite of 8960 test applications that delivers the most popular wireless formats in one easy-to-order model number, giving you maximum flexibility to verify today's multi-format wireless devices on your production lines.

The E1991B test application suite provides the following products at a significant cost savings over individual test application purchases:

  • E1968A (GSM, GPRS, EGPRS, E-EDGE can be added to the E1991B for an additional charge)
  • E1963A (W-CDMA only. HSPA can be added to the E1991B for an additional charge)
  • E1962B (cdma2000, IS-95, AMPS). cdma2000 1x Advanced can be added to the E1991B for an additional charge)
  • E1966A (1xEV-DO. 1xEV-DO Rel A and Rel B can be added to the E1991B for an additional charge)
  • E1987A (fast switching across all above test applications)

For more information on the above products, click the related products link.

Industries et technologies reliées