Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E7630A LTE/LTE-Advanced Lab Application

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Ensure LTE/LTE-Advanced devices can achieve and sustain maximum data rates up to 600 Mbps DL, 100 Mbps UL

  • Evaluate true CA performance with stable, bidirectional data throughput for up to 4CC1 downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U2, and 256 QAM downlink
  • Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 4x2
  • Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing

Go deeper in functional test by emulating a wide range of complex network operations

  • Check LTE intra-RAT and LTE/W-CDMA inter-RAT mobility behavior with two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell and IRAT handover scenarios
  • Evaluate IMS/VoLTE, (F)eICIC, cat 0 (M2M), and battery drain performance with flexible network and sleep mode settings
  • Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software

Achieve greater confidence in RF performance

  • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
  • Characterize receiver performance under realistic fading and MIMO scenarios, in one simple interface
  • Easily test the full range of 3GPP channel configurations using proven Wireless Test Manager (WTM) automation software
  • Test from early designs to finished products: the UXM supports measurements with signaling or using test modes, making it easy to “just connect” and focus on RF validation

For detailed features supported by lab application, please refer to the UXM LTE/LTE-A feature application comparison table

Description

Gain new insights with a broad range of integrated capabilities for LTE/LTE-Advanced design validation

The E7630A LTE/LTE-Advanced lab application software runs on the E7515A UXM wireless test set, providing the integrated capabilities you need to achieve greater confidence in your UE or chipset design performance. Ensure your device can realistically sustain maximum data rates with integrated fading, flexible receiver testing, and trusted X-Series transmitter measurements. Validate functional performance by emulating a wide range of complex network operations such as mobility behavior, IMS/VoLTE, cat 0 (M2M), and (F)eICIC. Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications. The E7630A and UXM wireless test set allow you to test the newest UE and chipset designs, validating LTE-Advanced data rate up to 600Mbps performance now and handling more complex requirements later.

The E7630A LTE/LTE-Advanced Lab Application has been replaced with the E7530A LTE/LTE-Advanced Test Application. Learn more about the E7530A LTE/LTE-Advanced Test Application under Related Products & Solutions on the Options & Accessories tab.

  

1 Test capability involving three or more cells or component carriers requires connection of two UXMs in an array

2 CSAT (Carrier Sensed Adaptive Transmission) is not supported

Related Industries & Technologies