Highlights

Synchronization of

  • up to six M8190A AWG modules or 12 independent channels for complex signal scenarios
  • up to four M8051A and one M8041A BERT modules or 10 independent channels

Precise alignment for repeatable measurements

  • one trigger input can trigger up to six M8190A modules or four M8051A and one M8041A modules with deterministic latency
  • skew repeatability of 2 ps between any two channels independent of sampling rate
  • skew resolution of 50 fs between any two channels

1 U AXIe module for high port density

Complex testing sometimes requires playing multiple waveforms in parallel (e.g., multi-emitter testing). The M8192A synchronization module allows engineers to synchronize up to 12 M8190A channels and fits into a standard AXIe frame.
The M8192A synchronization module also supports testing of high-speed digital buses like PCI Express®.
Test efficiency can be increased by testing up to ten lanes with the M8051A and the M8041A BERT modules in parallel. These can be synchronized by the M8192A module.

Typical applications:

  • phase coherent multi-channel I / Q signal generation up to six I / Q pairs
  • phase coherent multi-channel IF / RF generation with up to 12 IF / RF signals
  • multi-lane serial applications such as PCI Express®
  • physics
  • MIMO application

Additional Information

Also available as M8190S Multichannel Arbitrary Waveform Generator System. Two multi-channel selections are available.

4-channel system: consists of one M9505A 5-slot AXIe chassis (M8190S-B04), one M8192A synchronization module, and two M8190A AWG modules, including the required number of clock and trigger cables

8-channel system: consists of two M9505A 5-slot AXIe chassis (M8190S-B08), one M8192A synchronization module, and four M8190A AWG modules, including the required number of clock and trigger cables

Key Specifications

Bandwidth
n/a
Number of Channels
2 channels
Max Sample Rate
n/a
Bandwidth
Number of Channels
Max Sample Rate
n/a
2 channels
n/a
View More
Amplitude:
3 different amplifier Direct DAC: 350 mVpp to 700 mVpp DC amplifier: 600 mV to 1.0 Vpp, output voltage window -1.0V to +3V AC amplifer, output power -10dBm to +10dBm
Bandwidth:
n/a
Form Factor:
Modular
Frequency Range:
>240 MHz
Functionality:
Synchronization Module
Key Attributes:
Arbitrary Waveform Generator 14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing
Max Sample Rate:
n/a
Number of Channels:
2 channels
Number of Outputs:
1 or 2, Differential and single ended
Signal Type:
Any arbitrary waveform
Slots:
1 slot
Type:
Multi Channel Synchronization Module
Arbitrary Waveform Generator

Interested in an M8192A?

Want help or have questions?