Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Functionality

  • 1 MHz to 3 GHz or 6 GHz
  • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
  • Support for up to 8 time-synchronous, phase-coherent channels

Performance

  • ±0.45 dB absolute amplitude accuracy
  • -157 dBm displayed average noise level (DANL)
  • -70.7 dB W-CDMA ACLR dynamic range
  • -119 dBc/Hz Phase Noise @ 1 GHz, 10 kHz offset

Speed

  • Reduce RF components test times by enabling power servos to converge faster with outstanding linearity, repeatability and absolute amplitude accuracy
  • High speed embedded hardware accelerated Power, Spectrum and IQ measurements
  • X-series measurements applications for modular instruments include resource manager software to quickly switch between hardware commands and standards-based measurements

Measurement applications & software

  • Supports X-series measurement applications for modular instruments, covering cellular communication (GSM/EDGE/Evo, cdma2000/cdmaOne, W-CDMA/HSPA+, 1xEV-DO, TD-SCDMA/HSDPA, LTE FDD, LTE TDD) and wireless connectivity standards (WLAN 802.11a/b/g/n/ac)
  • Advanced analysis of more than 75 signal formats, with the 89600 VSA software
  • SystemVue to accelerate design workflow and MATLAB data analysis software for general purpose data analysis, visualization, and measurement automation.
  • Drivers and documentation for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms

Description

Be ready for tomorrow—today

RF requirements keep growing while timelines keep shrinking. To help ease the technical and business pressures, the right test solution provides continuity in measurements and longevity in capability. In the evolution of modular RF test solutions, the Keysight PXI VSA is the next logical step in signal analysis. With raw hardware speed and X-Series measurement applications, it delivers proven results—faster. From fully modular hardware to software leverage to worldwide support, the PXI VSA is the low-risk way to manage change and be ready for tomorrow—today

A typical M9391A configuration includes four individual PXIe modules – M9300A frequency reference, M9301A synthesizer, M9214A Digitizer and M9350A Downconverter. It can be combined with the M9381A Vector Signal Generator for a fast, compact RF component test solution.