Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 32

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Maximum baud rate: 19,200 bits per second
  • Remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 8

Description

The U5481B enables the U1700 Series Handheld Capacitor or LCR Meters and U1401A Handheld Multifunction Calibrator/Meter to be easily connected to a PC for fast transfer of data.