Connect easily to your PC from a handheld LCR meter or capacitance for faster data logging

HIGHLIGHTS

  • Maximum baud rate: 19,200 bits per second
  • Remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 8
  • Cable length: 1.5m

The U5481B enables the U1700 Series Handheld Capacitor or LCR Meters and U1401A Handheld Multifunction Calibrator/Meter to be easily connected to a PC for fast transfer of data.

Learn more about LCR Meter & Impedance Measurement Product Accessories
 

Extend the Capabilities of Your Product

Want help or have questions?