Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz

Sold By:

Typically Configured Price CA$ 5,482

Typical Configuration

E4980AL Precision LCR Meter

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • E4980AL-032 20Hz to 300 kHz with DCR
  • E4980AL-710 No Interface
  • E4980AL-710 No Interface

Typically Configured Price CA$ 5,482

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency

  • 20 Hz to 300 kHz/500 kHz/1 MHz, with 4-digit resolution in any range

Basic accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

More features

  • 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
  • DC bias 1.5/2 V
  • Auto-level control
  • DC resistance
  • 201 points list sweep
  • Versatile PC connectivity (LAN, USB, and GPIB)
  • Frequency Upgradability

Description

The E4980AL precision LCR meter is an industry standard LCR meter that provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. The frequency upgrades provide a solid investment option and asset utilization.

Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980AL is the basic tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. 

E4980AL supports a variety of accessories suitable for many applications. They are designed to make measurements simple and reliable. Check out the large selection of accessories

 

Do you doubt if the E4980AL is the best? Check out Low Cost LCR Meter Competitive Comparisons.

For frequency range up to 2 MHz, see E4980A Precision LCR Meter 20 Hz to 2 MHz.

Note: The E4980AL precision LCR meter is available from distribution partners in the world.