Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 942

Typical Configuration  

Typical Configuration

34460A Digital multimeter, 6 1/2 digit, max 600 VDC, 440 VAC

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 34460A-120 120-volt ac line selection

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Display DMM results in ways you never have before

  • Color, graphical display with built-in bar chart, histogram, math, and statistics
  • I/O: USB, LAN/LXI (optional), GPIB (optional)
  • BenchVue Enabled. Control your DMM from your PC to view and capture your data easily.

Measure with unquestioned Truevolt confidence

  • 12 measurement functions: DC/AC voltage, DC/AC current, 2- and 4-wire resistance, diode, continuity, frequency, period, temperature, capacitance
  • Basic accuracy: 0.0075% DC, 0.09% AC

Move to the next generation 34401A DMM with 100% assurance

  • SCPI compatible replacement for the Keysight 34401A DMM
  • System capability (for full 34401A capability, see 34461A): 300 readings/second, 1000 reading memory

Description

Keysight's Truevolt 34460A digital multimeter (DMM) is the entry level into Keysight's 6½ digit family. The Truevolt Series of DMMs is the next generation of bench/system DMMs from Keysight. Only with Keysight's Truevolt DMMs can you:

Worry about the quality of your design, not the quality of your measurement

  • Patented analog-to-digital converter enables metrology grade architecture
  • Measure your real-world signals, not instrument error: minimized measurement error, digital AC measurements and expanded measurement functionality
  • All specifications tested, compliant and guaranteed according to ISO/IEC 17025
  • Designed by the same team of engineers as the 34401A, the 34460A offers an entry level into 6½ digit DMMs

Looking for more measurement accuracy or speed? Check out the 6½ digit 34461A DMM

Overcome your measurement challenges with Truevolt DMMs: View test challenge examples