Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

DSOX2AUTO Automotive Serial Triggering and Analysis (CAN,LIN) for 2000X Series Oscilloscopes

  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • The fastest throughput oscilloscope solution in its class for triggering on and analyzing CAN/LIN serial busses using hardware-based architecture
  • CAN eye-diagram mask testing (also requires DSOX2MASK mask test option)
  • On-screen serial decode time-correlated with the serial data waveform
     

Description

The automotive serial triggering and analysis (CAN, LIN) option for InfiniiVision 2000 X-Series oscilloscopes allows you to trigger on either standard or extended CAN message IDs, including the message ID of a remote transfer request frame. It supports triggering on a data frame, and allows you to specify message IDs, data and data length for filtering messages of interest. Triggering on active error frames also is supported. In addition, it supports triggering on LIN frame IDs and data, and includes color-coded parity and check sums errors. You can easily isolate serial packets to find sources of errors due to hardware or software related problems. Use the automatic Search & Navigation capability to easily set up specific search criteria and then quickly navigate to “found and marked” events using the scope’s front panel forward and back navigation keys.

This measurement application option works with all InfiniiVision 2000 X-Series 2 channel and 4 channel DSO and MSO models.

To download the various CAN mask test files based on baud rate, probing polarity, and network length, click on the Trials and Licenses tab above to request a free trial and download the files.