Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6465A eMMC Compliance Application Test Software for Infiniium 9000 Series Oscilloscopes

Sold By:

Typical Configuration  

Typical Configuration

N6465A Compliance Test software Application eMMC

  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Compliance testing of electrical and timing measurements in accordance to JEDEC specifications
  • Comprehensive analysis that automates the complex measurements, even when you are not there
  • Superior signal integrity and probing that meets eMMC measurement needs

Standard Supported:

  • JESD84-B451 eMMC Specification

Requirements:

  • Infiniium 3.60 or higher software revision for 9000/90000 Series oscilloscopes
  • N6465A eMMC Test Application (Option 064 on new 9000, 90000A, 90000 X-, 90000 Q-Series oscilloscopes or N5435A-061 for application server license)

Extensibility:

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite
     

Description

Use the eMMC application to test, debug and characterize your eMMC designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compares the results with the specification test limit but also includes margin analysis, which indicates how closely the device passes or fails each test. On top of that, the complex analysis of the eMMC signals is taken care of by the application, which saves the time and effort it would have taken to do the measurements manually.